2. Pokretači
  3. Pokretači sa zaštitnom funkcijom

EF24A-MP



Learn more
Back to product category
EF24A-MP

EF24A-MP

Rotary actuator fail-safe, 30 Nm, AC/DC 24 V, MP-Bus, 2...10 V, 150 s (60...150 s), IP54

Kataloška cena
1.074,00 €
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
System Integration

Current Documents

  • Download
  • Download

Software / Apps
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
IND-EFB

IND-EFB

End stop indicator, for EF..A

List price: 12,80 €
Vaša cena: ...
Add to Project List
K9-2

K9-2

Shaft clamp reversible, clamping range ø12...26.7 mm

List price: 56,20 €
Vaša cena: ...
Add to Project List
KH-EFB

KH-EFB

Actuator arm Slot width 8.2 mm

List price: 42,10 €
Vaša cena: ...
Add to Project List
KH10

KH10

Damper crank arm Slot width 8.2 mm, clamping range ø14...25 mm

List price: 34,90 €
Vaša cena: ...
Add to Project List
Z-ARS230

Z-ARS230

Anti-rotation mechanism, 230 mm, for LM..A / NM..A / SM..A / GM..A / EF..A / GK..A
Multipack 20 pcs.

List price: 74,00 €
Vaša cena: ...
Add to Project List
ZG-EFB

ZG-EFB

Mounting kit for linkage operation for flat and side installation

List price: 121,00 €
Vaša cena: ...
Add to Project List
ZKN2-B

ZKN2-B

Hand crank, 63 mm, for BFL, BFN, BEN, BEE

List price: 7,10 €
Vaša cena: ...
Add to Project List

Electrical accessory

CRP24-B1

CRP24-B1

Positioner for wall mounting, 0...100%, operating range selectable, 0...10 V or 2...10 V

List price: 136,00 €
Vaša cena: ...
Add to Project List
SGA24

SGA24

Positioner for wall mounting

List price: 164,00 €
Vaša cena: ...
Add to Project List
SGE24

SGE24

Positioner for built-in mounting

List price: 164,00 €
Vaša cena: ...
Add to Project List
SGF24

SGF24

Positioner for front-panel mounting

List price: 117,00 €
Vaša cena: ...
Add to Project List
Z-UIC

Z-UIC

Signal converter voltage/current 100 kΩ 4...20 mA, Supply AC/DC 24 V

List price: 319,00 €
Vaša cena: ...
Add to Project List
ZN230-24MP

ZN230-24MP

MP-Bus power supply for MP actuators

List price: 326,00 €
Vaša cena: ...
Add to Project List

Tools

Belimo Assistant 2

Belimo Assistant 2

Service-Tool for wired and wireless setup, on-site operation and troubleshooting. Platform independent for Android, iOS and Windows

Available as a free download
LINK.10

LINK.10

Belimo Assistant Link Bluetooth and USB to NFC and MP-Bus converter
for configurable and communicative Belimo devices

List price: 438,00 €
Vaša cena: ...
Add to Project List
ZK1-GEN

ZK1-GEN

Connecting cable 5 m, A: RJ11 6/4 LINK.10, B: 6-pin for connection to service socket

List price: 101,00 €
Vaša cena: ...
Add to Project List
ZK2-GEN

ZK2-GEN

Connecting cable 5 m, A: RJ11 6/4 LINK.10, B: free wire end for connection to MP/PP terminal

List price: 33,80 €
Vaša cena: ...
Add to Project List

Gateways and field modules

UK24BAC

UK24BAC

Gateway MP to BACnet MS/TP

List price: 951,00 €
Vaša cena: ...
Add to Project List
UK24MOD

UK24MOD

Gateway MP to Modbus RTU

List price: 839,00 €
Vaša cena: ...
Add to Project List
Detalji

Specifikacije

Voltage AC/DC
AC/DC 24 V
Power consumption (running)
9.5 W
Power consumption (holding)
4.5 W
Power Consumption For Wire Sizing
16 VA
Connection Supply Control
Cable 1 m, 4x 0.75 mm², halogen-free
Torque
30 Nm
Control type
  • MP-Bus
  • DC 2...10 V
  • DC 0.5...10 V
Direction Of Motion Motor
selectable with switch L/R
Direction of rotation (fail-safe)
Selectable by mounting L/R
Manual override
By means of hand crank and locking switch
Angle of rotation
95°
Running time (motor)
150 s / 90°
Running time motor variable
60...150 s
Running time (fail-safe)
<20 s
Mechanical interface
Universal shaft clamp 12...26.7 mm