2. Pokretači
  3. Dodaci

P2800A GR



Back to product category
P2800A GR

P2800A GR

Feedback potentiometer 2.8 kΩ add-on, grey

Kataloška cena
134,00 €
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
Z-SPA

Z-SPA

Adapter for auxiliary switch and feedback potentiometer, if shaft clamp mounted below on xMQ..A.., NKQ..A.., GK..A..
Multipack 20 pcs.

List price: 136,00 €
Vaša cena: ...
Add to Project List
Detalji

Specifikacije

Connection Potentiometer
Cable 1 m, 3x 0.75 mm², FRNC (halogen-free)
Protection category
IP54
Degree Of Protection NEMA
346
Ambient Tempreture
-30...50°C [-22...122°F]