2. Pokretači
  3. Pokretači bez zaštitne funkcije

CM24-L-100D.2



Learn more
Back to product category
CM24-L-100D.2

CM24-L-100D.2

Actuator with damper blade DN 100, 2 Nm, AC/DC 24 V, Open/close, 3-point, 58 s, IP54
Multipack 20 pcs.

Kataloška cena
3.580,00 €
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
  • Dodaci
  • Product videos
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
Dodaci

Mechanical accessory

Z-MA

Z-MA

Gear train disengagement magnet, for CM.. / CH.. / CM..D..
Multipack 20 pcs.

List price: 130,00 €
Vaša cena: ...
Add to Project List
Product videos

How to install a CM..D actuator with damper blade

Play now Share via email
Detalji

Specifikacije

Voltage AC/DC
AC/DC 24 V
Power consumption (running)
0.5 W
Power consumption (holding)
0.2 W
Power Consumption For Wire Sizing
1 VA
Connection Supply Control
Cable 1 m, 3x 0.75 mm²
Torque
2 Nm
Control type
  • Open/close
  • 3-point
Manual override
With magnet
Angle of rotation
70°
Running time (motor)
58 s / 70°