2. Pokretači
  3. Pokretači dimovodne klapne

BEE24-ST



Learn more
Back to product category
BEE24-ST

BEE24-ST

Smoke control damper actuator, 25 Nm, AC/DC 24 V, Open/close, 60 s, 2x SPDT, Form fit 12x12 mm, IP54, Cable with connector plug

Only available through manufacturers of smoke control dampers
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
ZSD-B.1

ZSD-B.1

Protective bag with wire
Multipack 100 pcs.

List price: 230,00 €
Vaša cena: ...
Add to Project List
ZSN-B

ZSN-B

Bracket for SN2-C7 for BFL, BFN, BFA, BEN, BEE

List price: 65,10 €
Vaša cena: ...
Add to Project List
ZZN12-B

ZZN12-B

Pointer 12x12 mm for BFL, BFN, BEN, BEE

List price: 6,00 €
Vaša cena: ...
Add to Project List
ZZN12-B.1

ZZN12-B.1

Pointer 12x12 mm for BFL, BFN, BEN, BEE
Multipack 100 pcs.

List price: 82,00 €
Vaša cena: ...
Add to Project List

Electrical accessory

SN2-C7

SN2-C7

Auxiliary switch 2x SPDT

List price: 101,00 €
Vaša cena: ...
Add to Project List
ZST-BS

ZST-BS

Cable set with plug 0.5 m for communication and power supply unit

List price: 48,20 €
Vaša cena: ...
Add to Project List

Tools

ZFHC-B

ZFHC-B

Hand crank flexible for BFL, BFN, BFA, BEN, BEE

List price: 62,50 €
Vaša cena: ...
Add to Project List
ZKN1-B

ZKN1-B

Hand crank, 40 mm, for BFL, BFN, BFA, BEN, BEE

List price: 6,60 €
Vaša cena: ...
Add to Project List
ZKN1-B.1

ZKN1-B.1

Hand crank, 40 mm, for BFL, BFN, BFA, BEN, BEE
Multipack 100 pcs.

List price: 157,00 €
Vaša cena: ...
Add to Project List
ZKN2-B

ZKN2-B

Hand crank, 63 mm, for BFL, BFN, BFA, BEN, BEE

List price: 7,10 €
Vaša cena: ...
Add to Project List
ZKN2-B.1

ZKN2-B.1

Hand crank, 63 mm, for BFL, BFN, BFA, BEN, BEE
Multipack 100 pcs.

List price: 210,00 €
Vaša cena: ...
Add to Project List
Product videos

Smoke development with and without mechanical smoke control

Play now Share via email

Smoke control damper actuators BEN and BEE

Play now Share via email
Detalji

Specifikacije

Voltage AC/DC
AC/DC 24 V
Power consumption (running)
2.5 W
Power consumption (holding)
0.1 W
Power Consumption For Wire Sizing
5 VA
Auxiliary switches
2x SPDT
Connection Supply Control
Cable with connector plug 1 m, 3x 0.75 mm², FRNC (halogen-free)
Connection Auxilary Switch
Cable with connector plug 1 m, 6x 0.75 mm², FRNC (halogen-free)
Connection Plug
  • Supply: plug 3-pole, suitable for BKNE230-24
  • Auxiliary switch: plug 6-pole, suitable for BKNE230-24
Torque
25 Nm
Control type
Open/close
Direction Of Motion Motor
selectable by mounting
Manual override
With hand crank
Angle of rotation
95°
Running time (motor)
<60 s / 90°
Mechanical interface
Form fit 12x12 mm, continuous hollow shaft
Protection category
IP54
Ambient Tempreture
-30...55°C [-22...131°F]