2. Pokretači
  3. Promenljiva zapremina vazduha

CMV-160-MP



Learn more
Back to product category
CMV-160-MP

CMV-160-MP

VAV control unit complete with damper blade and air velocity sensor for pressure-independent VAV applications in controlled apartment ventilations. For installation in round ducts., 2 Nm, MP-Bus, 0/2...10 V

Only available through manufacturers of VAV boxes
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
System Integration

Current Documents

  • Download
  • Download

Software / Apps

  • Download
0 item(s) selected
Download selected Share selected via email Add selected to download folder Go to download folder
Dodaci

Mechanical accessory

Z-MA

Z-MA

Gear train disengagement magnet, for CM.. / CH.. / CM..D..
Multipack 20 pcs.

List price: 140,00 €
Vaša cena: ...
Add to Project List

Electrical accessory

CRA24-B3

CRA24-B3

Room temperature controller with manual operation, Output 2...10 V: supply air VAV, Output 2...10 V: exhaust air VAV, Output 2/3-Point: heating, AC 24 V, Mode selection and display: COMF / MIN / MAX, rotary button +/-

List price: 279,00 €
Vaša cena: ...
Add to Project List
ZN230-24MP

ZN230-24MP

MP-Bus power supply for MP actuators

List price: 326,00 €
Vaša cena: ...
Add to Project List

Tools

Belimo Assistant 2

Belimo Assistant 2

Service-Tool for wired and wireless setup, on-site operation and troubleshooting. Platform independent for Android, iOS and Windows

Available as a free download
ZTH EU

ZTH EU

Service tool, with ZIP-USB function, for parametrisable and communicative Belimo actuators, VAV controller and HVAC performance devices

Please contact your local Belimo representative for ordering.
MFT-C

MFT-C

Adapter for Service-Tool ZTH

List price: 389,00 €
Vaša cena: ...
Add to Project List
ZK2-GEN

ZK2-GEN

Connecting cable 5 m, A: RJ11 6/4 LINK.10, B: free wire end for connection to MP/PP terminal

List price: 33,80 €
Vaša cena: ...
Add to Project List

Gateways and field modules

UK24BAC

UK24BAC

Gateway MP to BACnet MS/TP

List price: 951,00 €
Vaša cena: ...
Add to Project List
UK24MOD

UK24MOD

Gateway MP to Modbus RTU

List price: 839,00 €
Vaša cena: ...
Add to Project List
Detalji

Specifikacije

Voltage AC/DC
AC/DC 24 V
Power consumption (running)
1.5 W
Power consumption (holding)
1 W
Power Consumption For Wire Sizing
2.5 VA
Connection Supply Control
Cable 1 m, 4x 0.34 mm²
Torque
2 Nm
Control type
  • MP-Bus
  • DC 2...10 V
  • DC 0.5...10 V
Manual override
With magnet
Running time (motor)
70 s
Protection category
IP00
Ambient Tempreture
0...50°C [32...122°F]