2. Ventili
  3. Regulacioni ventili nezavisni od pritiska

C220QFL-H0



Learn more
Back to product category
C220QFL-H0

C220QFL-H0

PI flow limiter valve (PIFLV), 2-way, DN 20, Internal thread, Rp 3/4", PN 25, ps 1600 kPa, V'nom 2350 l/h, Fluid temperature 2...60°C [36...140°F]

Kataloška cena
134,00 €
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
  • Actuator selection
  • Downloads
  • Dodaci
  • Product videos
  • Detalji
Actuator selection
Actuator parameters
Suitable actuators for Requesting actuators for C220QFL-H0
Može se konfigurisati
Please select the required variant

Choose how the valve-actuator combination should be delivered

Would you like a pipe connector?
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
    Hydronic Schemes

    • Download
    0 item(s) selected
    Download selected Share selected via email Add selected to download folder Go to download folder
    Dodaci

    Mechanical accessory

    ZCQ-E

    ZCQ-E

    Spindle extension CQ

    List price: 28,20 €
    Vaša cena: ...
    Add to Project List
    ZLR-01

    ZLR-01

    Connection adapter, QCV-LR

    List price: 48,20 €
    Vaša cena: ...
    Add to Project List
    ZR2320

    ZR2320

    Pipe connector for ball valve with internal thread, DN 20, Rp 3/4", R 3/4"

    List price: 17,10 €
    Vaša cena: ...
    Add to Project List
    Product videos

    Why choose the Belimo PIFLV?

    Play now Share via email

    Pressure-independent flow limiter valve PIFLV

    Play now Share via email
    Detalji

    Specifikacije

    Pattern
    2-way
    V'nom [l/h]
    2350
    V'nom [l/s]
    0.65
    Fluid
    Water
    Flow temperature
    2...60°C [36...140°F]
    Differential pressure
    ∆p 20...280 kPa
    Close-off pressure
    520 kPa
    Differential pressure note
    50 kPa for low-noise operation
    Leakage rate {Tools}
    Air-bubble tight, leakage rate A
    Pipe connection
    Internal thread