3. Regulacioni ventili

H6150SP



Learn more
Back to product category
H6150SP

H6150SP

Globe valve (partially pressure-balanced), 2-way, DN 150, Flange, PN 16, ps 1600 kPa, Kvs 320 m³/h, Fluid temperature 5...150°C [41...302°F]

Kataloška cena
11.233,00 €
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
Suitable actuators for Requesting actuators for H6150SP
Može se konfigurisati
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
    320 m³/h
    Fluid
    Water and steam (Δp/P1 <0.4), water with glycol up to max. 50% vol.
    Flow temperature
    5...150°C [41...302°F]
    Flow temperature note
    • 120°C up to 1600 kPa
    • 150°C up to 1400 kPa