3. Regulacioni ventili

H765S



Learn more
Back to product category
H765S

H765S

Globe valve, 3-way, DN 65, Flange, PN 16, ps 1600 kPa, Kvs 63 m³/h, Fluid temperature 5...150°C [41...302°F]

Kataloška cena
1.497,00 €
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
Suitable actuators for Requesting actuators for H765S
Može se konfigurisati
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
    63 m³/h
    Fluid
    Water, water with glycol up to max. 50% vol.
    Flow temperature
    5...150°C [41...302°F]
    Flow temperature note
    • 120°C up to 1600 kPa
    • 150°C up to 1400 kPa
    Flow characteristic {Tools}
    A – AB: equal percentage; B – AB: Linear