2. Ventili
  3. Regulacioni ventili nezavisni od pritiska

EP100F+MP



Learn more
Back to product category
EP100F+MP

EP100F+MP

Electr. 2-way PI-CCV EPIV, AC/DC 24 V, MP-Bus, 2...10 V, DN 100, Flange, PN 16, ps 1600 kPa, V'nom 20 l/s, Fluid temperature -10...120°C [14...248°F]

Kataloška cena
5.864,00 €
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
Hydronic Schemes

  • Download

System Integration

Current Documents

  • Download
  • Download

Software / Apps
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
ZR-EXT-F05

ZR-EXT-F05

Valve neck extension for ball valve DN 65...150, for butterfly valves

List price: 191,00 €
Vaša cena: ...
Add to Project List

Electrical accessory

ZN230-24MP

ZN230-24MP

MP-Bus power supply for MP actuators

List price: 326,00 €
Vaša cena: ...
Add to Project List
ZR24-F05

ZR24-F05

Stem heater flange F05 (30 W)

List price: 119,00 €
Vaša cena: ...
Add to Project List

Tools

Belimo Assistant 2

Belimo Assistant 2

Service-Tool for wired and wireless setup, on-site operation and troubleshooting. Platform independent for Android, iOS and Windows

Available as a free download
LINK.10

LINK.10

Belimo Assistant Link Bluetooth and USB to NFC and MP-Bus converter
for configurable and communicative Belimo devices

List price: 438,00 €
Vaša cena: ...
Add to Project List
MFT-C

MFT-C

Adapter for Service-Tool ZTH

List price: 389,00 €
Vaša cena: ...
Add to Project List
ZK1-GEN

ZK1-GEN

Connecting cable 5 m, A: RJ11 6/4 LINK.10, B: 6-pin for connection to service socket

List price: 101,00 €
Vaša cena: ...
Add to Project List
ZK2-GEN

ZK2-GEN

Connecting cable 5 m, A: RJ11 6/4 LINK.10, B: free wire end for connection to MP/PP terminal

List price: 33,80 €
Vaša cena: ...
Add to Project List

Gateways and field modules

UK24BAC

UK24BAC

Gateway MP to BACnet MS/TP

List price: 951,00 €
Vaša cena: ...
Add to Project List
UK24MOD

UK24MOD

Gateway MP to Modbus RTU

List price: 839,00 €
Vaša cena: ...
Add to Project List
Detalji

Specifikacije

Valve specifications

Pattern
2-way
V'nom [l/s]
20
Flow rate adjustable
30...100% of V'nom
Fluid
Water, water with glycol up to max. 50% vol.
Flow temperature
-10...120°C [14...248°F]
Close-off pressure
690 kPa
Flow characteristic {Tools}
Equal percentage
Leakage rate {Tools}
Air-bubble tight, leakage rate A
Pipe connection
Flange

Actuator specifications

Voltage AC/DC
AC/DC 24 V
Power consumption (running)
9 W
Power consumption (holding)
6 W
Power Consumption For Wire Sizing
12 VA
Connection Supply Control
Cable 1 m, 4x 0.75 mm²
Control type
  • MP-Bus
  • DC 2...10 V
  • DC 0.5...10 V