X8035M.4322A
Characterised control valve, 0.5...10 V, 9 s, 3 m, A2L, IP54, 2-way, ODF 35-35 mm, Kvs 15.5 m³/h, Copper
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
- Detalji
Downloads
Detalji
Specifikacije
- Voltage AC/DC
- AC/DC 24 V
- Power consumption (running)
- 13 W
- Power consumption (holding)
- 2 W
- Power Consumption For Wire Sizing
- 23 VA
- Connection Supply Control
- Cable 3 m, 4x 0.75 mm²
- Control type
- DC 0.5...10 V
- Protection category
- IP54
- Pattern
- 2-way
- kvs
- 15.5 m³/h
- Fluid
- HFC, HFO
- Flow temperature
- -20...90°C [-4...194°F]
- Differential pressure
- ∆pmax 3200 kPa
- Flow characteristic {Tools}
- Equal percentage
- Leakage rate {Tools}
- Air-bubble tight, leakage rate A
- Pipe connection
- Internal soldering sleeve ODF