3. Ventili za hlađenje

X8042M.5392A



Learn more
Back to product category
X8042M.5392A

X8042M.5392A

Characterised control valve, 0.5...10 V, 4 s, 3 m, A2L, IP54, 2-way, ODF 42-42 mm, Kvs 21 m³/h, Copper
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
CAD Data 3D
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
11 W
Power consumption (holding)
3 W
Power Consumption For Wire Sizing
22 VA
Connection Supply Control
Cable 3 m, 4x 0.75 mm²
Control type
MFT/Programmable
Protection category
IP54
Pattern
2-way
kvs
21 m³/h
Fluid
HFC, HFO
Flow temperature
-20...90°C [-4...194°F]
Differential pressure
∆pmax 1800 kPa
Flow characteristic {Tools}
Equal percentage
Leakage rate {Tools}
Air-bubble tight, leakage rate A
Pipe connection
Internal soldering sleeve ODF