GM24-C2
GM24.13
Rotary actuator, 40 Nm, AC/DC 24 V, Open/close, 3-point, 150 s (90...150 s), IP54, Cable 1 m
- Kataloška cena
- 398,00 €
Design data: Design data
Configured products cannot be refunded!
Delivery times may be longer for configured products.
- Downloads
- Dodaci
- Product videos
- Detalji
Mechanical accessory
Electrical accessory
A.EISC.13
Connecting cable for 24 V applications, 1 m FRNC (halogen-free), 3x 0.5 mm²/20 AWG
Tools
Belimo Assistant 2
Service-Tool for wired and wireless setup, on-site operation and troubleshooting. Platform independent for Android, iOS and Windows
LINK.10
Belimo Assistant Link Bluetooth and USB to NFC and MP-Bus converter
for configurable and communicative Belimo devices
ZK2-GEN
Connecting cable 5 m, A: RJ11 6/4 LINK.10, B: free wire end for connection to MP/PP terminal
The new GM actuator
How to - Installing GM Actuators
Specifikacije
- Voltage AC/DC
- AC/DC 24 V
- Power consumption (running)
- 2 W @ 150 s
- Power consumption (holding)
- 0.2 W
- Power Consumption For Wire Sizing
- 5 VA @ 150 s
- Connection Supply Control
-
Cable FRNC (halogen-free)
1 m 3x 0.5 mm² [21 AWG] - Torque
- 40 Nm
- Control type
-
- Open/close
- 3-point
- Direction Of Motion Motor
- clockwise rotation (cw)
- Manual override
- With lateral lever, can be locked
- Angle of rotation
- 95°
- Running time (motor)
- 150 s / 90°
- Running time motor variable
- 90...150 s
- Mechanical interface
- Universal shaft clamp reversible 12...26.7 mm
- Protection category
- IP54
- Degree Of Protection NEMA
- NEMA 2
- Ambient Tempreture
- -30...55°C [-22...131°F]