P500A
Feedback potentiometer 500 Ω add-on
Choose an existing Project List to add this product:
Show all Projects Lists
You have no existing Project Lists.
Or create a new Project List to add this product:
Design data: Design data
- Downloads
- Dodaci
- Detalji
Downloads
Dodaci
Mechanical accessory
Z-SPA
Adapter for auxiliary switch and feedback potentiometer, if shaft clamp mounted below on xMQ..A.., NKQ..A.., GK..A..
Multipack 20 pcs.
List price: 136,00 €
Vaša cena: ...
Detalji
Specifikacije
- Connection Potentiometer
- Cable 1 m, 3x 0.75 mm², FRNC (halogen-free)
- Protection category
- IP54
- Degree Of Protection NEMA
- 346
- Ambient Tempreture
- -30...50°C [-22...122°F]