PLUS X AWARD 2025

  1. Domov
  2. Poudarki

Exceptionally smart: Belimo Energy Valve™ receives PLUS X AWARD 2025

With five awards in the categories of Innovation, High Quality, Ease of Use, Functionality, and Ecology, the PLUS X AWARD 2025 confirms that the Belimo Energy Valve™ is currently one of the most pioneering solutions for energy-efficient control technology in HVAC systems – and a central element for climate-friendly existing buildings.

An intelligent valve that can do more

The Energy Valve combines precise flow control, energy monitoring, and cloud-based optimisation in a single device – completely pressure-independent, fail-safe, and field-tested. Thanks to patented differential temperature management, it automatically recognises and corrects inefficient operating states – an efficiency lever that quickly pays for itself.

"Technically brilliant, ecologically sensible, and well thought-out in its application – a real role model for the future of building technology."
– PLUS X AWARD Jury

Why the Energy Valve was honoured

Innovation

Cloud-based energy management, real-time analysis, self-optimisation – the Energy Valve brings intelligent control technology directly into the field. Without detours, without interface losses.

High Quality

Designed for continuous operation in demanding HVAC environments. Robust construction, low-maintenance components, digital interface compatibility – reliable for years to come.

Ease of Use

Setup via Web Wizard, access via Belimo Cloud, remote maintenance inclusive. Less effort during commissioning, more efficiency in operation.

Functionality

Flow rate, energy consumption, differential temperature – live and transparent. Ideal for dynamic applications and partial load operation.

Ecology

Fewer energy losses, lower CO₂ emissions. Sustainability begins in the plant room – with smart control and maximum transparency.

For planning engineers. For operators. For the future.

Whether refurbishment or new building: Belimo Energy Valve™ delivers measurable added value for energy efficiency, operating costs, and ESG targets. For planning engineers, it offers simple integration and documentation. For operators, it creates operating safety, data clarity, and active control options – from anywhere.
 

  • More about the award
  • Juryinfo: PLUS X AWARD 2025 – Belimo Energy Valve™ (pdf - 706 KB)