Service Tools / Apps
- Commissioning & Maintenance
- End User Apps
- Commissioning & Maintenance
Belimo Assistant 2
Unlock the full potential of your Belimo devices
Belimo Assistant 2 enables wired and wireless setup, on-site operation, and troubleshooting of Belimo damper actuators, control valves, sensors, and meters with smartphones, tablets, and PCs.
Key features:
- Check and modify device setting parameters
- Display identification data: Device type, position, designation, serial number, bus address
- Addressing (MP-Bus, BACnet, Modbus, TCP/IP)
- "Setup": Guided parameter setup for your device.
- "Copy/Paste Configuration": Replicate settings for the same device types
- "Live trend": Perform local override and live trending with the easy-share function
- "Health": Monitor device operation KPIs. E.g., Power supply, Bus state, Sensor state, etc.
- "Reports": Retrieve digital reports of your device with the easy-share function. E.g., Calibration certificate, Commissioning report
- "Export Configuration": Create a log file with the easy-share function
- In-app language adjustment (EN/DE/FR/IT/ES/CN/RU)
- Platform-independent for Android, Apple iOS, and Windows.
Belimo RetroFIT+ Tool
Belimo RetroFIT+ Tool allows you to quickly and easily find HVAC replacement solutions for valves and actuators. Valves and actuators are responsible for ensuring reliable, functioning hydronic and air control HVAC systems all over the world. With innovative technology, verified quality, and easy handling during installations and operation, they boost the performance and efficiency of integrated building technology. The Belimo RetroFIT+ App provides air and water retrofit application solutions with direct coupled or remote access linkages and energy efficient actuators.
- Store Projects
- Email Selections
- Access Resources
Belimo RetroFIT+ App
The Source for HVAC Actuator and Valve Replacement Solutions
Belimo RetroFIT+ App allows you to quickly and easily find HVAC replacement solutions for valves and actuators. Valves and actuators are responsible for ensuring reliable, functioning hydronic and air control HVAC systems all over the world. With innovative technology, verified quality, and easy handling during installations and operation, they boost the performance and efficiency of integrated building technology. The Belimo RetroFIT+ App provides air and water retrofit application solutions with direct coupled or remote access linkages and energy efficient actuators.
- Store Projects
- Email Selections
- Access Resources
-
Como utilizar o Belimo RetroFIT+ App para encontrar uma substituição
Como utilizar o Belimo RetroFIT+ App para encontrar uma substituição
Belimo Duct Sensor Assistant App
Belimo Duct Sensor Assistant App for individual configuration of sensors
Via the Belimo Duct Sensor Assistant App it is possible to extend the range of use and adapt the configuration individually to application requirements. A Bluetooth® dongle is required for configuration via the Belimo Duct Sensor Assistant App (sold separately, A-22G-A05).
Features
• Communication via Bluetooth BLE
• Bluetooth Dongle A-22G-A05 required, which communicates with the sensor via a Micro-USB connector
• Can be used for the following sensors: 22ADP-.., 22DTH-..5.., 22DTH-..6.., 22DC-13, 22DTC-.., 22DTM-.., 22DCV-.., 22DCM-.., 22DCK-.., 22UTH-..50X, 22UTH-..60X
• Supported languages DE, EN, FR, IT, ES, PT
Configuration options
• Individual configuration of output signals
• Setting of different measuring ranges
• Additional adjustment of offset values
• Parameterization of live-zero signal (2...10 V etc.) and the system of units
• Setting options for display indications
• Customized parameterization of traffic-light function (TLF)
• Extension of the physical Modbus address
• Store settings on the mobile device and load on other sensors
• Representation and output of the differential pressure as a volume flow value
Available in North America, European Union, EFTA States and UK.
PC-Tool
Belimo Display App
Belimo Display App as a virtual display for Belimo room sensors and room operating units
The Belimo Display App is the most innovative way to access room sensors and room operating units from Belimo. The intuitive end-user app allows room values to be displayed and setpoints to be adjusted.
Features
• Display of room values (temperature, relative humidity, CO2) of all active room sensors & room operating units
• Adjustment of temperature setpoint of active room operating units
• Display of CO2 concentration with customizable traffic light function
And this is how it works:
1. activate NFC and hold your smartphone to the room device
2. view actual values and set temperature setpoint if required
3. to activate the setpoints, hold the smartphone to the room unit again
Compatible with the latest generation of active Belimo room sensors and operating units:
- 22RT..
- P-22RT..
Requirements:
Smartphone with Android V5.0 or higher (Smartphone with iOS V9.0 or higher)
Belimo Assistant 2
Unlock the full potential of your Belimo devices
Belimo Assistant 2 enables wired and wireless setup, on-site operation, and troubleshooting of Belimo damper actuators, control valves, sensors, and meters with smartphones, tablets, and PCs.
Key features:
- Check and modify device setting parameters
- Display identification data: Device type, position, designation, serial number, bus address
- Addressing (MP-Bus, BACnet, Modbus, TCP/IP)
- "Setup": Guided parameter setup for your device.
- "Copy/Paste Configuration": Replicate settings for the same device types
- "Live trend": Perform local override and live trending with the easy-share function
- "Health": Monitor device operation KPIs. E.g., Power supply, Bus state, Sensor state, etc.
- "Reports": Retrieve digital reports of your device with the easy-share function. E.g., Calibration certificate, Commissioning report
- "Export Configuration": Create a log file with the easy-share function
- In-app language adjustment (EN/DE/FR/IT/ES/CN/RU)
- Platform-independent for Android, Apple iOS, and Windows.
Belimo RetroFIT+ Tool
Belimo RetroFIT+ Tool allows you to quickly and easily find HVAC replacement solutions for valves and actuators. Valves and actuators are responsible for ensuring reliable, functioning hydronic and air control HVAC systems all over the world. With innovative technology, verified quality, and easy handling during installations and operation, they boost the performance and efficiency of integrated building technology. The Belimo RetroFIT+ App provides air and water retrofit application solutions with direct coupled or remote access linkages and energy efficient actuators.
- Store Projects
- Email Selections
- Access Resources
Belimo RetroFIT+ App
The Source for HVAC Actuator and Valve Replacement Solutions
Belimo RetroFIT+ App allows you to quickly and easily find HVAC replacement solutions for valves and actuators. Valves and actuators are responsible for ensuring reliable, functioning hydronic and air control HVAC systems all over the world. With innovative technology, verified quality, and easy handling during installations and operation, they boost the performance and efficiency of integrated building technology. The Belimo RetroFIT+ App provides air and water retrofit application solutions with direct coupled or remote access linkages and energy efficient actuators.
- Store Projects
- Email Selections
- Access Resources
-
Como utilizar o Belimo RetroFIT+ App para encontrar uma substituição
Como utilizar o Belimo RetroFIT+ App para encontrar uma substituição
Belimo Display App
Belimo Display App as a virtual display for Belimo room sensors and room operating units
The Belimo Display App is the most innovative way to access room sensors and room operating units from Belimo. The intuitive end-user app allows room values to be displayed and setpoints to be adjusted.
Features
• Display of room values (temperature, relative humidity, CO2) of all active room sensors & room operating units
• Adjustment of temperature setpoint of active room operating units
• Display of CO2 concentration with customizable traffic light function
And this is how it works:
1. activate NFC and hold your smartphone to the room device
2. view actual values and set temperature setpoint if required
3. to activate the setpoints, hold the smartphone to the room unit again
Compatible with the latest generation of active Belimo room sensors and operating units:
- 22RT..
- P-22RT..
Requirements:
Smartphone with Android V5.0 or higher (Smartphone with iOS V9.0 or higher)
Belimo Duct Sensor Assistant App
Belimo Duct Sensor Assistant App for individual configuration of sensors
Via the Belimo Duct Sensor Assistant App it is possible to extend the range of use and adapt the configuration individually to application requirements. A Bluetooth® dongle is required for configuration via the Belimo Duct Sensor Assistant App (sold separately, A-22G-A05).
Features
• Communication via Bluetooth BLE
• Bluetooth Dongle A-22G-A05 required, which communicates with the sensor via a Micro-USB connector
• Can be used for the following sensors: 22ADP-.., 22DTH-..5.., 22DTH-..6.., 22DC-13, 22DTC-.., 22DTM-.., 22DCV-.., 22DCM-.., 22DCK-.., 22UTH-..50X, 22UTH-..60X
• Supported languages DE, EN, FR, IT, ES, PT
Configuration options
• Individual configuration of output signals
• Setting of different measuring ranges
• Additional adjustment of offset values
• Parameterization of live-zero signal (2...10 V etc.) and the system of units
• Setting options for display indications
• Customized parameterization of traffic-light function (TLF)
• Extension of the physical Modbus address
• Store settings on the mobile device and load on other sensors
• Representation and output of the differential pressure as a volume flow value
Available in North America, European Union, EFTA States and UK.
The ZTH directly connects to the Belimo Multi-Function Technology (MFT) series actuator offering the ability to quickly change the parameters of the actuator, such as control input, control feedback, runtime, and minimum and maximum values.