Home
  • Internetske stranice društva Belimo
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
    Français

    English

    中文

    Português

    Español

    Español

    Français

    Italiano

    Nederlands

    Türkçe

    Polskie

    Norsk

    Suomi

    Svenska

    English

    Magyar

    Eesti keel

    Русский

    Latviski

    Lietuvių

    български

    language.el_GR

    עִברִית

    Română

    Slovenščina

    Slovenský

    Srpski

    македонски

    Hrvatski

    Shqiptare

    Srpski

  • Internetske stranice društva Belimo
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
  • DE FR EN 中文 PT ES ES FR IT NL TR PL NO FI SE EN HU ET RU LV LT BG EL HE RO SL SK SR MK HR SQ BA
Home

Extending System Lifespan

  1. Home
  2. RetroFIT+

Upgrade Your System

Upgrading an HVAC system with newer technology effectively supports the increasing demand for greater energy efficiency, improved occupant comfort, and healthier indoor air. Updated equipment also supports cost-saving initiatives: smart, high-quality control components, for example, are more reliable, require less maintenance and experience fewer breakdowns, leading to a longer lifespan for the overall system.

Prevent leakage with tight control valves

Aging and defective control valves challenge the system performance with compromised control accuracy and leakage, thereby leading to uneven heating or cooling as the valve cannot control the flow precisely. For instance, 1% leakage results in a 5 to 10% energy loss. In addition to heightening energy consumption and occupants' discomfort, this lack of control and balancing will also trigger increased maintenance efforts.

It is clear: reliable control and flow regulation are vital to meet the dynamic cooling and heating loads in buildings. Belimo's Characterized Control Valves (CCV) are tight control valves and have been designed to replace aging valves for a more accurate, responsive, and maintenance-free solution.

  • Characterized Control Valves

Unleash the power of data

Digital communication capability in HVAC devices and equipment – such as cloud connectivity and other digital communication protocols – is essential when providing specific and real-time data necessary to improve energy efficiency and comfort in buildings.

Belimo’s product ranges of smart HVAC field devices, complete with digital communication capability, unlock efficiency potential by providing valuable data for building analytics which lead to more informed decision-making and optimized building performance.

Belimo's advanced technology with Modbus and BACnet enables straightforward system integration and real-time access to device data, helping to significantly reduce troubleshooting time, maintenance costs and system complexity.

  • Building IoT

Evolve your system to be pressure independent

Buildings are dynamic and constantly evolving as their use and designation change over time. Aging HVAC system components, renovations, and building extensions can significantly impact a hydronic system's performance. Maintaining and monitoring the accurate flow conditions of the HVAC system is essential for ensuring that the energy is distributed evenly and efficiently throughout the building.

Pressure-independent valve technology plays a crucial role in addressing the unique control challenges of variable flow pumping systems. Belimo offers a series of pressure-independent (PI) control valves from the PIQCV, a compact and tight PI valve, the EPIV, an electronic PI valve offering flow measurement in real time, and the Energy Valve that optimizes and documents energy consumption of HVAC installations.

  • Pressure independent characterised control valves

Optimizing the pump speed of HVAC systems in real-time can help to significantly lower pump energy consumption and improve overall system efficiency. To reduce the speed of a pump, its pressure head needs to be dynamically controlled according to the opening position of the surrounding valves. This pump optimizer functionality can be easily implemented with Belimo electronic pressure-independent valves or the Belimo Energy Valve.  

Additional savings can be achieved by continuously monitoring the delta T of a hydronic circuit and comparing it to the desired delta T setpoint with the Belimo Energy Valve. Suppose the actual delta T falls below the setpoint for a predetermined period. In that case, the Delta T Manager is activated and adjusts the flow until the delta T is at or above the set minimum.

  • Belimo Energy Valve™ and Thermal Energy Meter

Click on the map to find a reference building


Search for retrofit products:

RetroFIT+ Product Replacement Tool

Welcome to Belimo {{js-currentCountryName}}

{{js-currentCountryText}}
Contact Us Privacy Policy Change privacy settings
+41 43 843 61 11
Subscribe
BELIMO Holding AG, Brunnenbachstrasse 1, 8340 Hinwil (Switzerland)