B209+LRQX24-MFT



Learn More
Back to product category
B209+LRQX24-MFT

B209+LRQX24-MFT

Characterized Control Valve (CCV), DN 1/2" [15], 2-way, Cv 0.8 
Configurable
Valve Actuator, Non fail-safe, AC/DC 24 V, 2...10 V, MFT/programmable
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
0.8 
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
13 W
Power Consumption (Holding)
1.5 W
Power Consumption For Wire Sizing
23 VA
Control Type
MFT/Programmable
Degree Of Protection NEMA
NEMA 2
Enclosure Type
UL Enclosure Type 2
Downloads

Documentation

  • Download
  • Download
  • Download

CAD / BIM

CAD download / 3D viewer

  • View Now

System integration

Current documents
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
ZS-CCV-100

ZS-CCV-100

Weather shield for B2, B3 CCV, with LRB(X), ARB(X)

Please contact your local Belimo representative for ordering.

Electrical accessory

P10000A GR

P10000A GR

Feedback potentiometer 10 kΩ add-on, grey

Please contact your local Belimo representative for ordering.
P1000A GR

P1000A GR

Feedback potentiometer 1 kΩ add-on, grey

Please contact your local Belimo representative for ordering.
P140A GR

P140A GR

Feedback potentiometer 140 Ω add-on, grey

Please contact your local Belimo representative for ordering.
S1A

S1A

Auxiliary switch 1x SPDT add-on

Please contact your local Belimo representative for ordering.
S2A

S2A

Auxiliary switch 2x SPDT add-on

Please contact your local Belimo representative for ordering.

Tools

ZK4-GEN

ZK4-GEN

Connecting cable 10 ft [3 m], A: RJ11 6/4 LINK.10, B: 3-pin Weidmüller and supply connection

Please contact your local Belimo representative for ordering.
ZTH US

ZTH US

Service tool, with ZIP-USB function, for configurable and communicative Belimo actuators, VAV controller and HVAC performance devices

Please contact your local Belimo representative for ordering.

Gateways and field modules

UK24BAC

UK24BAC

Gateway MP to BACnet MS/TP

Please contact your local Belimo representative for ordering.
UK24MOD

UK24MOD

Gateway MP to Modbus RTU