B215HT116+LRB24-SR



Learn More
Back to product category
B215HT116+LRB24-SR

B215HT116+LRB24-SR

Characterized Control Valve (HTCCV), DN 1/2" [15], 2-way, Cv 1.16 
Valve Actuator, Non fail-safe, AC/DC 24 V, 2...10 V, Modulating
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
1.16 
Fluid
High temperature hot water/low pressure steam, up to 60% glycol
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
1.5 W
Power Consumption (Holding)
0.4 W
Power Consumption For Wire Sizing
3 VA
Control Type
DC 2...10 V
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
ZS-CCV-100

ZS-CCV-100

Weather shield for B2, B3 CCV, with LRB(X), ARB(X)

Please contact your local Belimo representative for ordering.

Electrical accessory

P10000A GR

P10000A GR

Feedback potentiometer 10 kΩ add-on, grey

Please contact your local Belimo representative for ordering.
P1000A GR

P1000A GR

Feedback potentiometer 1 kΩ add-on, grey

Please contact your local Belimo representative for ordering.
P140A GR

P140A GR

Feedback potentiometer 140 Ω add-on, grey

Please contact your local Belimo representative for ordering.
S1A

S1A

Auxiliary switch 1x SPDT add-on

Please contact your local Belimo representative for ordering.
S2A

S2A