B219+LRB24-3



Learn More
Back to product category
B219+LRB24-3

B219+LRB24-3

Characterized Control Valve (CCV), DN 3/4" [20], 2-way, Cv 10 
Valve Actuator, Non fail-safe, AC/DC 24 V, On/Off, Floating point
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
10 
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
0.75" [20]

Actuator specifications

Voltage AC/DC
AC/DC 24 V
Power Consumption (Running)
1.5 W
Power Consumption (Holding)
0.2 W
Power Consumption For Wire Sizing
2.5 VA
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
P10000A GR

P10000A GR

Feedback potentiometer 10 kΩ add-on, grey

Please contact your local Belimo representative for ordering.
P1000A GR

P1000A GR

Feedback potentiometer 1 kΩ add-on, grey

Please contact your local Belimo representative for ordering.
P140A GR

P140A GR

Feedback potentiometer 140 Ω add-on, grey

Please contact your local Belimo representative for ordering.
S1A

S1A

Auxiliary switch 1x SPDT add-on

Please contact your local Belimo representative for ordering.
S2A

S2A

Auxiliary switch 2x SPDT add-on