B312+LRX24-3



Learn More
Back to product category
B312+LRX24-3

B312+LRX24-3

Characterized Control Valve (CCV), DN 1/2" [15], 3-way, Cv 3 
Configurable
Valve Actuator, Non fail-safe, AC/DC 24 V, On/Off, Floating point
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
3 
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
1.5 W
Power Consumption (Holding)
0.2 W
Power Consumption For Wire Sizing
2 VA
Control Type
Floating/3-point
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
ZS-CCV-100

ZS-CCV-100

Weather shield for B2, B3 CCV, with LRB(X), ARB(X)

Please contact your local Belimo representative for ordering.

Electrical accessory

P10000A GR

P10000A GR

Feedback potentiometer 10 kΩ add-on, grey

Please contact your local Belimo representative for ordering.
P1000A GR

P1000A GR

Feedback potentiometer 1 kΩ add-on, grey

Please contact your local Belimo representative for ordering.
P140A GR

P140A GR

Feedback potentiometer 140 Ω add-on, grey

Please contact your local Belimo representative for ordering.
S1A

S1A

Auxiliary switch 1x SPDT add-on

Please contact your local Belimo representative for ordering.
S2A

S2A

Auxiliary switch 2x SPDT add-on