B323+LRQX24-MFT



Learn More
Back to product category
B323+LRQX24-MFT

B323+LRQX24-MFT

Characterized Control Valve (CCV), DN 1" [25], 3-way, Cv 10 
Configurable
Valve Actuator, Non fail-safe, AC/DC 24 V, 2...10 V, MFT/programmable
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
10 
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
1" [25]

Actuator specifications

Voltage AC/DC
AC/DC 24 V
Power Consumption (Running)
13 W
Power Consumption (Holding)
1.5 W
Power Consumption For Wire Sizing
23 VA
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
P10000A GR

P10000A GR

Feedback potentiometer 10 kΩ add-on, grey

Please contact your local Belimo representative for ordering.
P1000A GR

P1000A GR

Feedback potentiometer 1 kΩ add-on, grey

Please contact your local Belimo representative for ordering.
P140A GR

P140A GR

Feedback potentiometer 140 Ω add-on, grey

Please contact your local Belimo representative for ordering.
S1A

S1A

Auxiliary switch 1x SPDT add-on

Please contact your local Belimo representative for ordering.
S2A

S2A

Auxiliary switch 2x SPDT add-on