3. Pressure Independent Control Valves

EP075+AKRX-E N4HH



Learn More
Back to product category
EP075+AKRX-E N4HH

EP075+AKRX-E N4HH

Configurable
Electr. 2-way PI-CCV EPIV, AC/DC 24 V, BACnet MS/TP, Modbus RTU, MP-Bus, DN 3/4" [20], Internal thread, V'nom 11 GPM, 14...250°F [-10...120°C]

Please note: Due to a supplier issue, certain NEMA 4 actuator covers will be supplied in gray instead of orange until further notice. This change ensures uninterrupted shipping, and the same protective properties and product specifications.
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
  • Product Videos
  • Accessories
Details

Specifications

Valve specifications

Pattern
2-way
Flow
11
Flow rate adjustable
25...100% of V'nom
Fluid
Chilled or hot water, up to 60% glycol max (open loop/steam not allowed)
Fluid temperature
14...250°F [-10...120°C]
Differential pressure
5...50 psi
Body Pressure Rating
360 psi
Leakage rate {Tools}
0% leakage
End Fitting
Internal thread
Trim
Stainless steel
Valve Size
0.75" [20]

Actuator specifications

Voltage AC/DC
AC/DC 24 V
Power Consumption (Running)
35 W
Power Consumption For Wire Sizing
44 VA
Connection Supply Control
Cable 3 ft. [1 m], 6 x 0.75 mm²
Control Type
  • BACnet MS/TP
  • Modbus RTU
  • MP-Bus
  • DC 2...10 V
  • DC 0.5...10 V
Degree Of Protection NEMA
NEMA 4
Enclosure Type
UL Enclosure Type 4
Downloads

Documentation

  • Download
  • Download
  • Download
  • Download
  • Download
  • Download

System integration

Current documents

  • Download

Archive

  • Download
  • Download
  • Download
  • Download
  • Download
  • Download

Software/Apps

  • Google Play Store
    Apple Store
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
Product Videos

Belimo's Next Generation of Pressure Independent Valves

Play Now Share via Email

Data Center Cooling Solutions Webinar - Cold Plate Differential Pressure Control

Play Now Share via Email

Belimo & Emerging Data Center Technologies - Single and Two-Phase Cold Plate Solutions

Play Now Share via Email

How the Belimo EPIV is Revolutionizing Data Center Cooling

Play Now Share via Email
Accessories

Tools

LINK.10

LINK.10

Belimo Assistant Link Bluetooth and USB to NFC and MP-Bus converter
for configurable and communicative devices

Please contact your local Belimo representative for ordering.

Welcome to Belimo {{js-currentCountryName}}

{{js-currentCountryText}}
Contact Us Privacy Policy Change privacy settings
+55 11 3643-5656
© 1999 - 2026 BELIMO U.S. Inc. All Rights Reserved