Specifications
Valve specifications
- Pattern
- 2-way
- Flow
- 18.2
- Flow rate adjustable
- 25...100% of V'nom
- Fluid
- Chilled or hot water, up to 60% glycol max (open loop/steam not allowed)
- Fluid temperature
- 14...250°F [-10...120°C]
- Differential pressure
- 5...50 psi
- Body Pressure Rating
- 360 psi
- Leakage rate {Tools}
- 0% leakage
- End Fitting
- Internal thread
- Trim
- Stainless steel
- Valve Size
- 1" [25]
Actuator specifications
- Voltage AC/DC
- AC/DC 24 V
- Power Consumption (Running)
- 35 W
- Power Consumption For Wire Sizing
- 44 VA
- Connection Supply Control
- Cable 3 ft. [1 m], 6 x 0.75 mm²
- Control Type
-
- BACnet MS/TP
- Modbus RTU
- MP-Bus
- DC 2...10 V
- DC 0.5...10 V
- Degree Of Protection NEMA
- NEMA 4
- Enclosure Type
- UL Enclosure Type 4