3. Butterfly Valves

F680HD+GW01



Learn More
Back to product category
F680HD+GW01

F680HD+GW01

Butterfly Valve (BFV), DN 3" [80], 2-way, ANSI Class Consistent with 125, Cv 302 
Worm gear for butterfly valves DN 25...100
Actuator supplied separately
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
ANSI Class
Consistent with 125
Pattern
2-way
Cv
302 
Fluid
Chilled or hot water, up to 60% glycol
Body Pressure Rating
ANSI Class Consistent with 125, 232 psi CWP
Flow characteristic {Tools}
Modified equal percentage
End Fitting
Flange
Valve Size
3" [80]