3. Pressure Independent Control Valves

EP250+ARX-E N4



Learn More
Back to product category
EP250+ARX-E N4

EP250+ARX-E N4

Configurable
Electr. 2-way PI-CCV EPIV, AC/DC 24 V, BACnet MS/TP, Modbus RTU, MP-Bus, DN 2 1/2" [65], Flange, ANSI Class 125, V'nom 132 GPM, 14...250°F [-10...120°C], NEMA 4, UL Enclosure Type 4

List Price
C$25,338.00
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
1m Plenum
Configured Total
C$25,338.00
Add to Project List
Reset
Details

Specifications

Valve specifications

ANSI Class
125
Pattern
2-way
Flow
132
Flow rate adjustable
25...100% of V'nom
Fluid
Chilled or hot water, up to 60% glycol max (open loop/steam not allowed)
Fluid temperature
14...250°F [-10...120°C]
Differential pressure
∆p 5...50 psi
Body Pressure Rating
ANSI Class 125, standard class B, flat-face
End Fitting
Flange
Trim
Stainless steel

Actuator specifications

Voltage AC/DC
AC/DC 24 V
Power Consumption (Running)
3.1 W
Power Consumption (Holding)
2.4 W
Power Consumption For Wire Sizing
6.2 VA
Connection Supply Control
Cable 3 ft. [1 m], 6 x 0.75 mm²
Control Type
  • Modulating
  • Communicative
  • BACnet MS/TP
  • Modbus RTU
  • MP-Bus
  • DC 2...10 V
  • DC 0.5...10 V
Degree Of Protection NEMA
NEMA 4
Enclosure Type
UL Enclosure Type 4
Downloads

Documentation

  • Download
  • Download
  • Download
  • Download
  • Download
  • Download
  • Download
  • Download
  • Download

CAD / BIM

CAD download / 3D viewer

  • View Now

System integration

Current documents

  • Download
  • Download
  • Download
  • Download

Software/Apps

  • Google Play Store
    Apple Store
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
ZR-EXT-F05

ZR-EXT-F05

Valve neck extension for ball valves DN 65...150, for butterfly valves up to DN 80

List Price: C$840.00
Your Price: ...
Add to Project List

Tools

Belimo Assistant 2

Belimo Assistant 2

Service tool for wired and wireless setup, on-site operation and troubleshooting. Platform-independent for Android, iOS and Windows

Available as a free download
LINK.10

LINK.10

Belimo Assistant Link Bluetooth and USB to NFC and MP-Bus converter
for configurable and communicative devices

List Price: C$635.00