- Configured Total
- C$55,903.00
EP600+GKRX-E N4
Configurable
Electr. 2-way PI-CCV EPIV fail-safe, AC/DC 24 V, BACnet MS/TP, Modbus RTU, MP-Bus, DN 6" [150], Flange, ANSI Class 125, V'nom 793 GPM, 14...250°F [-10...120°C], NEMA 4, UL Enclosure Type 4
- List Price
- C$55,903.00
- *Price subject to change based on options selected
Choose an existing Project List to add this product:
Show all Projects Lists
You have no existing Project Lists.
Or create a new Project List to add this product:
Design Data : Design Data
- Options
- Details
- Downloads
- Accessories
Options
Details
Specifications
Valve specifications
- ANSI Class
- 125
- Pattern
- 2-way
- Flow
- 793
- Flow rate adjustable
- 25...100% of V'nom
- Fluid
- Chilled or hot water, up to 60% glycol max (open loop/steam not allowed)
- Fluid temperature
- 14...250°F [-10...120°C]
- Differential pressure
- ∆p 5...50 psi
- Body Pressure Rating
- ANSI Class 125, standard class B, flat-face
- End Fitting
- Flange
- Trim
- Stainless steel
Actuator specifications
- Voltage AC/DC
- AC/DC 24 V
- Power Consumption (Running)
- 12.1 W
- Power Consumption (Holding)
- 4.1 W
- Power Consumption For Wire Sizing
- 23.2 VA
- Connection Supply Control
- Cable 3 ft. [1 m], 6 x 0.75 mm²
- Degree Of Protection NEMA
- NEMA 4
- Enclosure Type
- UL Enclosure Type 4
Downloads
Accessories
Mechanical accessory
ZR-EXT-F05
Valve neck extension for ball valves DN 65...150, for butterfly valves up to DN 80
List Price: C$840.00
Your Price: ...
Tools
Belimo Assistant 2
Service tool for wired and wireless setup, on-site operation and troubleshooting. Platform-independent for Android, iOS and Windows
LINK.10
Belimo Assistant Link Bluetooth and USB to NFC and MP-Bus converter
for configurable and communicative devices
List Price: C$635.00
Your Price: ...