3. Energy Valve

EV125+ARX-E N4



Learn More
Back to product category
EV125+ARX-E N4

EV125+ARX-E N4

Configurable
Electr. 2-way PI-CCV Belimo Energy Valve™, AC/DC 24 V, BACnet IP, BACnet MS/TP, Modbus RTU, Modbus TCP, MP-Bus, DN 1 1/4"[32], Internal thread, GPM 28.5

List Price
C$6,336.00
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
1m Plenum
Configured Total
C$6,336.00
Add to Project List
Reset
Details

Specifications

Valve specifications

Pattern
2-way
Flow
28.5
Fluid
Chilled or hot water, up to 60% glycol max (open loop/steam not allowed)
Body Pressure Rating
360 psi
End Fitting
Internal thread
Trim
Stainless steel
Valve Size
1.25" [32]

Actuator specifications

Voltage AC/DC
AC/DC 24 V
Power Consumption For Wire Sizing
8 VA
Connection Ethernet
RJ45 socket
Control Type
  • BACnet/IP
  • BACnet MS/TP
  • Modbus TCP
  • Modbus RTU
  • MP-Bus
  • DC 2...10 V
  • DC 0.5...10 V
  • Hybrid (communicative / analogue)
  • Cloud
Protection category
IP66
Degree Of Protection NEMA
NEMA 4
Enclosure Type
UL Enclosure Type 4
Accessories

Mechanical accessory

A-22PE-A10

A-22PE-A10

T-piece with thermowell, DN 20

List Price: C$102.00
Your Price: ...
Add to Project List
A-22PE-A11

A-22PE-A11

T-piece with thermowell, DN 25

List Price: C$121.00
Your Price: ...
Add to Project List
A-22PE-A12

A-22PE-A12

T-piece with thermowell, DN 32

List Price: C$150.00
Your Price: ...
Add to Project List
A-22PE-A13

A-22PE-A13

T-piece with thermowell, DN 40

List Price: C$182.00
Your Price: ...
Add to Project List
A-22PE-A14

A-22PE-A14

T-piece with thermowell, DN 50

List Price: C$233.00
Your Price: ...