- Configured Total
- C$6,189.00
F6350HD+GW04
Butterfly Valve (BFV), DN 14" [350], 2-way, ANSI Class Consistent with 125, Cv 11917
Worm gear for butterfly valves DN 25...100
Actuator supplied separately
- List Price
- C$6,189.00
- *Price subject to change based on options selected
Choose an existing Project List to add this product:
Show all Projects Lists
You have no existing Project Lists.
Or create a new Project List to add this product:
Design Data : Design Data
- Options
- Details
- Downloads
Options
Details
Specifications
- ANSI Class
- Consistent with 125
- Pattern
- 2-way
- Cv
- 11917
- Fluid
- Chilled or hot water, up to 60% glycol
- Body Pressure Rating
- ANSI Class Consistent with 125, 232 psi CWP
- Flow characteristic {Tools}
- Modified equal percentage
- End Fitting
- Flange
- Valve Size
- 14" [350]
Downloads