BF230-RE
Fire damper actuator, 15 Nm, AC 230 V, Open/close, 75 s, 2x SPDT, IP54, Cable
Only available for Switzerland and Liechtenstein!
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
- Product videos
- Details
Downloads
Accessories
Mechanical accessory
Electrical accessory
BKN230-MOD
Communication and power supply unit for fire damper actuators 230 V
List price: CHF 527.00
Your price: ...
ZST-BS
Cable set with plug 0.5 m for communication and power supply unit
List price: CHF 54.00
Your price: ...
Product videos
Advantages of motorised fire dampers
Advantages of motorised against mechanical fire dampers.
Fire protection scenarios
1. Fire dampers not motorised vs. motorised
2. Periodical automates functionality tests
3. Overnight shutdown & sealing of fire compartments
4. Smoke spread in outside air systems
Details
Specifications
- Voltage AC/DC
- AC 230 V
- Power consumption (running)
- 11 W
- Power consumption (holding)
- 3.5 W
- Power Consumption For Wire Sizing
- 12 VA
- Auxiliary switches
- 2x SPDT
- Connection Supply Control
- Cable 1 m, 2x 0.75 mm², FRNC (halogen-free)
- Connection Auxilary Switch
- Cable 1 m, 6x 0.75 mm², FRNC (halogen-free)
- Torque
- 15 Nm
- Control type
- Open/close
- Direction Of Motion Motor
- selectable by mounting L/R
- Manual override
- With position stop
- Angle of rotation
- 95°
- Running time (motor)
- <75 s / 90°
- Running time (fail-safe)
- 16 s
- Mechanical interface
- Universal shaft clamp 3/4"
- Protection category
- IP54