HR230-3
Rotary actuator for ball valves, 10 Nm, AC 230 V, 3-point, 140 s, IP40
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
SNR
Auxiliary switch 1x SPDT for 3-point HT actuators with cable connection
List price: CHF 41.70
Your price: ...
Details
Specifications
- Voltage AC/DC
- AC 230 V
- Power consumption (running)
- 3.5 W
- Power Consumption For Wire Sizing
- 3.5 VA
- Connection Supply Control
- Cable 1 m, 3x 0.75 mm²
- Torque
- 10 Nm
- Control type
-
- Open/close
- 3-point
- Manual override
- Temporary and permanent gear train disengagement with rotary knob on the housing
- Running time (motor)
- 140 s / 90°
- Protection category
- IP40
- Ambient Temperature
- 0...50°C [32...122°F]