R3032-BL2/LR24A-MOD/Z
Changeover ball valve, 3-way, L-bore, DN 32, Internal thread, Rp 1 1/4", PN 40, ps 1600 kPa, Kvs 9 m³/h, Fluid temperature -10...100°C [14...212°F]
Rotary actuator, 5 Nm, AC/DC 24 V, BACnet MS/TP, Modbus RTU, MP-Bus, 2...10 V, 90 s (35...150 s), IP54
Actuator supplied separately
3 pipe connectors ZR2332 supplied separately
- List price
- CHF 724.30
Design data: Design data
- Downloads
- Accessories
- Details
Mechanical accessory
EXT-OC-ZRN332
Insulation shell for valve R3.., DN 32
only for non-condensing applications
ZR2332
Pipe connector for ball valve with internal thread, DN 32, Rp 1 1/4", R 1 1/4"
Electrical accessory
CRK24-B1
Room temperature controller, Output 2...10 V: cooling, heating for 6-way valve, AC 24 V, Mode selection and display: AUTO / ECO / MAXIMUM, rotary button +/-
ZR24-2
Stem heater for ball valve DN 15...50, AC/DC 24 V, 20 W
Tools
Belimo Assistant 2
Service tool for wired and wireless setup, on-site operation and troubleshooting. Platform-independent for Android, iOS and Windows
ZTH EU
Service tool, with ZIP-USB function, for configurable and communicative Belimo actuators, VAV controller and HVAC performance devices
ZK1-GEN
Connecting cable 5 m, A: RJ11 6/4 LINK.10, B: 6-pin for connection to service socket
ZK2-GEN
Connecting cable 5 m, A: RJ11 6/4 LINK.10, B: free wire end for connection to MP/PP terminal
Specifications
Valve specifications
- Pattern
- 3-way
- Kvs
- 9 m³/h
- Fluid
- Chilled and hot water, water with glycol up to max. 50% vol.
- Fluid temperature
- -10...100°C [14...212°F]
- Fluid temperature note
-
- At a fluid temperature of -10...2°C, a stem heater or a valve neck extension is recommended.
- The allowed fluid temperature can be limited, depending on the type of actuator. Limitations can be found in the respective data sheets of the actuators.
- Close-off pressure
- 500 kPa
- Differential pressure Δpmax
- 350 kPa
- Differential pressure note
- 200 kPa for low-noise operation
- Leakage rate {Tools}
- Air-bubble tight, leakage rate A
- Pipe connection
- Internal thread
Actuator specifications
- Voltage AC/DC
- AC/DC 24 V
- Power consumption (running)
- 2.5 W
- Power consumption (holding)
- 1.3 W
- Power Consumption For Wire Sizing
- 5 VA
- Connection Supply Control
- Cable 1 m, 6x 0.75 mm²
- Control type
-
- BACnet MS/TP
- Modbus RTU
- MP-Bus
- DC 2...10 V
- DC 0.5...10 V
- Hybrid (communicative / analogue)
- Protection category
- IP54
- Degree Of Protection NEMA
- NEMA 2
- Enclosure Type
- UL Enclosure Type 2