- Products (1205)
- Discontinued Products (0)
- Documentation (0)
- General information (0)
R3015-P63-1-B2
Characterised control valve, 6-way, DN 15, Internal thread, Rp 1/2", PN 16, ps 1600 kPa, Kvs1 0.63 m³/h, Kvs2 1 m³/h, Fluid temperature 6...80°C [43...176°F]
R3015-P63-1P3-B2
Characterised control valve, 6-way, DN 15, Internal thread, Rp 1/2", PN 16, ps 1600 kPa, Kvs1 0.63 m³/h, Kvs2 1.3 m³/h, Fluid temperature 6...80°C [43...176°F]
R3015-P63-1P8-B2
Characterised control valve, 6-way, DN 15, Internal thread, Rp 1/2", PN 16, ps 1600 kPa, Kvs1 0.63 m³/h, Kvs2 1.8 m³/h, Fluid temperature 6...80°C [43...176°F]
R3015-P63-P25-B1
Characterised control valve, 6-way, DN 15, Internal thread, Rp 1/2", PN 16, ps 1600 kPa, Kvs1 0.63 m³/h, Kvs2 0.25 m³/h, Fluid temperature 6...80°C [43...176°F]
R3015-P63-P25-B2
Characterised control valve, 6-way, DN 15, Internal thread, Rp 1/2", PN 16, ps 1600 kPa, Kvs1 0.63 m³/h, Kvs2 0.25 m³/h, Fluid temperature 6...80°C [43...176°F]
R3015-P63-P4-B1
Characterised control valve, 6-way, DN 15, Internal thread, Rp 1/2", PN 16, ps 1600 kPa, Kvs1 0.63 m³/h, Kvs2 0.4 m³/h, Fluid temperature 6...80°C [43...176°F]
R3015-P63-P4-B2
Characterised control valve, 6-way, DN 15, Internal thread, Rp 1/2", PN 16, ps 1600 kPa, Kvs1 0.63 m³/h, Kvs2 0.4 m³/h, Fluid temperature 6...80°C [43...176°F]
R3015-P63-P63-B1
Characterised control valve, 6-way, DN 15, Internal thread, Rp 1/2", PN 16, ps 1600 kPa, Kvs1 0.63 m³/h, Kvs2 0.63 m³/h, Fluid temperature 6...80°C [43...176°F]
R3015-P63-P63-B2
Characterised control valve, 6-way, DN 15, Internal thread, Rp 1/2", PN 16, ps 1600 kPa, Kvs1 0.63 m³/h, Kvs2 0.63 m³/h, Fluid temperature 6...80°C [43...176°F]
R3015-P63-S1
Characterised control valve, 3-way, DN 15, Internal thread, Rp 1/2", PN 40, ps 1600 kPa, Kvs 0.63 m³/h, Fluid temperature -10...120°C [14...248°F]
R3020-1-1P6-B2
Characterised control valve, 6-way, DN 20, Internal thread, Rp 3/4", PN 16, ps 1600 kPa, Kvs1 1 m³/h, Kvs2 1.6 m³/h, Fluid temperature 6...80°C [43...176°F]
R3020-1-2P5-B2
Characterised control valve, 6-way, DN 20, Internal thread, Rp 3/4", PN 16, ps 1600 kPa, Kvs1 1 m³/h, Kvs2 2.5 m³/h, Fluid temperature 6...80°C [43...176°F]
R3020-1-4-B2
Characterised control valve, 6-way, DN 20, Internal thread, Rp 3/4", PN 16, ps 1600 kPa, Kvs1 1 m³/h, Kvs2 4 m³/h, Fluid temperature 6...80°C [43...176°F]
R3020-1P6-1-B2
Characterised control valve, 6-way, DN 20, Internal thread, Rp 3/4", PN 16, ps 1600 kPa, Kvs1 1.6 m³/h, Kvs2 1 m³/h, Fluid temperature 6...80°C [43...176°F]
R3020-1P6-1P6-B2
Characterised control valve, 6-way, DN 20, Internal thread, Rp 3/4", PN 16, ps 1600 kPa, Kvs1 1.6 m³/h, Kvs2 1.6 m³/h, Fluid temperature 6...80°C [43...176°F]
R3020-1P6-2P5-B2
Characterised control valve, 6-way, DN 20, Internal thread, Rp 3/4", PN 16, ps 1600 kPa, Kvs1 1.6 m³/h, Kvs2 2.5 m³/h, Fluid temperature 6...80°C [43...176°F]
R3020-1P6-4-B2
Characterised control valve, 6-way, DN 20, Internal thread, Rp 3/4", PN 16, ps 1600 kPa, Kvs1 1.6 m³/h, Kvs2 4 m³/h, Fluid temperature 6...80°C [43...176°F]
R3020-1P6-P63-B2
Characterised control valve, 6-way, DN 20, Internal thread, Rp 3/4", PN 16, ps 1600 kPa, Kvs1 1.6 m³/h, Kvs2 0.63 m³/h, Fluid temperature 6...80°C [43...176°F]
R3020-2P5-1-B2
Characterised control valve, 6-way, DN 20, Internal thread, Rp 3/4", PN 16, ps 1600 kPa, Kvs1 2.5 m³/h, Kvs2 1 m³/h, Fluid temperature 6...80°C [43...176°F]
R3020-2P5-1P6-B2
Characterised control valve, 6-way, DN 20, Internal thread, Rp 3/4", PN 16, ps 1600 kPa, Kvs1 2.5 m³/h, Kvs2 1.6 m³/h, Fluid temperature 6...80°C [43...176°F]
Design data: Design data