- Products (1205)
- Discontinued Products (0)
- Documentation (0)
- General information (0)
GRC24G-MF-T-5
Rotary actuator, 40 Nm, AC/DC 24 V, MFT, 2...10 V, 35 s, IP66/67, F05, Terminals
GRC24G-SZ-T-5
Rotary actuator, 40 Nm, AC/DC 24 V, 0.5...10 V, 35 s, IP66/67, F05, Terminals
GRK24A-5
Rotary actuator fail-safe NC/NO, 40 Nm, AC/DC 24 V, Open/close, 150 s, IP54, F05
GRK24A-SR-5
Rotary actuator fail-safe NC/NO, 40 Nm, AC/DC 24 V, 2...10 V, 150 s, IP54, F05
GRK24A-SZ-5
Rotary actuator fail-safe NC/NO, 40 Nm, AC/DC 24 V, 0.5...10 V, 150 s, IP54, F05
GV12-230-3-T
Large stroke actuator, 15000 N, AC 230 V, 3-point, 82 s, Stroke 65 mm, 2x SPDT, IP65, Terminals
GV12-24-SR-T
Large stroke actuator, 15000 N, AC/DC 24 V, (0.5)2...10 V, 82 s, Stroke 65 mm, IP65, Terminals
LR230A
Rotary actuator, 5 Nm, AC 100...240 V, Open/close, 3-point, 90 s, IP54
LR230A-S
Rotary actuator, 5 Nm, AC 100...240 V, Open/close, 3-point, 90 s, 1x SPDT, IP54
LR230A-TP
Rotary actuator, 5 Nm, AC 100...240 V, Open/close, 3-point, 90 s, IP54, Terminals
LR24A-S
Rotary actuator, 5 Nm, AC/DC 24 V, Open/close, 3-point, 90 s, 1x SPDT, IP54
LR24A-SR-TP
Rotary actuator, 5 Nm, AC/DC 24 V, 2...10 V, 90 s, IP54, Terminals
Design data: Design data