3. Belimo Energy Valve™

EV020R2+KBAC



Learn more
Back to product category
EV020R2+KBAC

EV020R2+KBAC

Electr. 2-way PI-CCV Belimo Energy Valve™ fail-safe, AC/DC 24 V, BACnet/IP, BACnet MS/TP, Modbus TCP, Modbus RTU, MP-Bus, Cloud, 2...10 V, DN 20, Internal and external thread, Rp 3/4"G 1", PN 25, ps 1600 kPa, V'nom 0.69 l/s, Fluid temperature -10...120°C [14...248°F], Glycol monitoring
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
Archive

  • Download
  • Download
  • Download
  • Download
  • Download
  • Download
  • Download
  • Download
  • Download
  • Download
  • Download
  • Download

Software / Apps
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
A-22PE-A02

A-22PE-A02

T-piece with thermowell, DN 20

Add to Project List
Please contact your local Sales Representative for ordering.
A-22PE-A08

A-22PE-A08

Thermowell Stainless steel, 80 mm, G 1/2", SW27

Add to Project List
Please contact your local Sales Representative for ordering.
A-22PEM-A04

A-22PEM-A04

Grommet for RJ connection module with clamp

Add to Project List
Please contact your local Sales Representative for ordering.
Z-INSH15

Z-INSH15

Insulation shell for EPIV / Belimo Energy Valve™, DN 15...25
only for non-condensing applications

Add to Project List
Please contact your local Sales Representative for ordering.
ZR-EXT-01

ZR-EXT-01

Valve neck extension for ball valve DN 15...50

Add to Project List
Please contact your local Sales Representative for ordering.
ZR2320

ZR2320

Pipe connector for ball valve with internal thread, DN 20, Rp 3/4", R 3/4"

Add to Project List
Please contact your local Sales Representative for ordering.
ZREV20F

ZREV20F

Pipe connector for EPIV / Energy valve with external thread, DN 20, Rp 3/4", G 1"
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
Gateways and field modules

G-22PEM-A01

G-22PEM-A01

Converter M-Bus

Add to Project List
Please contact your local Sales Representative for ordering.

Sensors

22WDP-111

22WDP-111

Liquid differential pressure sensor, 0...1 bar, 0...15 psi, active, 0...10 V

Add to Project List
Please contact your local Sales Representative for ordering.
22WDP-112

22WDP-112

Liquid differential pressure sensor, 0...2.5 bar, 0...36 psi, active, 0...10 V

Add to Project List
Please contact your local Sales Representative for ordering.
22WDP-114

22WDP-114

Liquid differential pressure sensor, 0...4 bar, 0...58 psi, active, 0...10 V

Add to Project List
Please contact your local Sales Representative for ordering.
22WDP-115

22WDP-115

Liquid differential pressure sensor, 0...6 bar, 0...87 psi, active, 0...10 V

Add to Project List
Please contact your local Sales Representative for ordering.
22PDP-185

22PDP-185

Liquid differential pressure sensor, 0...5 bar, 0...73 psi, active, 4...20 mA, 0...5 V, 0...10 V, LCD

Add to Project List
Please contact your local Sales Representative for ordering.
22PDP-186

22PDP-186

Liquid differential pressure sensor, 0...10 bar, 0...150 psi, active, 4...20 mA, 0...5 V, 0...10 V, LCD

Add to Project List
Please contact your local Sales Representative for ordering.
22PDP-189

22PDP-189

Liquid differential pressure sensor, 0...35 bar, 0...510 psi, active, 4...20 mA, 0...5 V, 0...10 V, LCD

Add to Project List
Please contact your local Sales Representative for ordering.

Replacement sensor modules

R-22PE-0UD

R-22PE-0UD

Sensor module thermal energy meter DN 20

Add to Project List
Please contact your local Sales Representative for ordering.
Product videos

The multifunctional Belimo Energy Valve™

Transparent energy monitoring with the Belimo Cloud.
• Quick and certain dimensioning as well as simple commissioning
• Energy-saving through automatic, permanent hydronic balancing
• Correct volume of water despite differential-pressure changes and partial loads
• Efficient operation ensured through the Delta-T Management

Play now Share via email

Belimo Energy Valve™ - Reference: Citizen Plaza, Nashville, USA

Low Delta-T syndrome is a common and costly problem in many large facilities worldwide. This was the case for JJL, commercial real estate agency for the Tennessee state office buildings until the installation of the Belimo Energy Valve™.

Play now Share via email

Belimo Energy Valve™ - Reference: Bouygues Construction, Guyancourt, France

World's first: Building renovation to receive triple certification. 
Bouygues defined this triple certification as an objective of the project at the time of planning. Among other things, an innovative air conditioning system with variable refrigerant flow (VRF) was developed. The Belimo Energy Valve™ has a central role to play in the project.
 

Play now Share via email

Belimo Energy Valve™ 4 - Product Features

Integrated Thermal Energy Management and Billing made easier than ever with the Belimo Energy Valve™ 4.0.

Play now Share via email

Belimo Energy Valve™ - Reference: Lenzerheide Bergbahnen, Switzerland

Access to the building data from anywhere and the transparency of the ventilation and heating systems are essential for the Lenzerheide Bergbahnen situated in the leading winter Alpine sports region and Switzerland's number one bike destination.

Play now Share via email

Belimo Energy Valve™ - Reference: District Hospital Ludmillenstift, Meppen, Germany

Years of expansion at the Ludmillenstift Hospital resulted in an HVAC system that just could not cope. The introduction of Belimo Energy Valves™ significantly reduced the water flow rate of the heating network, resulting in smart, transparent, and energy-efficient load-dependent heating and cooling systems – while improving comfort and keeping energy consumption stable.

Play now Share via email

Belimo Energy Valve™ - Reference: Merck Serono, France

Experience from Belimo Energy Valve™ on a pharmaceutical production site.
Reliability of production and reduction of chilled water consumption, objectives achieved.
It is possible to reconcile CAPEX and OPEX.

Play now Share via email

Belimo Energy Valve™ - Reference: University of Bremen, Germany

Due to the strong growth of hydraulic networks, the operating states are becoming increasingly unclear. The Belimo Energy Valve™ was developed to counteract this. It combines the functionality of conventional differential pressure controller, heat meters and control valves in one device. In addition, commissioning, configuration, diagnostics and monitoring can be completed quickly using the Belimo Assistant App.

Play now Share via email
Details

Specifications

Valve specifications

Pattern
2-way
V'nom [l/s]
0.69
Flow rate adjustable
25...100% of V'nom
Fluid
Water, water with glycol up to max. 60% vol.
Fluid temperature
-10...120°C [14...248°F]
Fluid temperature note
At a fluid temperature of -10...2°C, a stem heater or a valve neck extension is recommended.
Close-off pressure
1400 kPa
Differential pressure note
200 kPa for low-noise operation
Flow characteristic {Tools}
Equal percentage
Leakage rate {Tools}
Air-bubble tight, leakage rate A
Pipe connection
Internal and external thread

Actuator specifications

Voltage AC/DC
AC/DC 24 V
Power consumption (running)
15 W
Power consumption (holding)
6.5 W
Power Consumption For Wire Sizing
26 VA
Connection Supply Control
Cable 1 m, 6x 0.75 mm²
Connection Ethernet
RJ45 socket
Control type
  • BACnet/IP
  • BACnet MS/TP
  • Modbus TCP
  • Modbus RTU
  • MP-Bus
  • DC 2...10 V
  • DC 0.5...10 V
  • Hybrid (communicative / analogue)
  • Cloud