3. Kanalski osjetnici (zrak)

01DT-1CH



Learn more
Back to product category
01DT-1CH

01DT-1CH

Duct/Immersion sensor Temperature passive, Ni1000, Probe length 50 mm, Probe diameter 6 mm

Parts included: mounting clip, screws, adhesive foil

List price
46,60 €
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
A-22D-A03

A-22D-A03

Mounting flange for sensor probe 6 mm, up to max. 120°C [248°F], Plastic

List price: 10,30 €
Your price: ...
Add to Project List
A-22D-A05

A-22D-A05

Mounting flange for sensor probe 6 mm, up to max. 260°C, Brass

List price: 21,10 €
Your price: ...
Add to Project List
A-22D-A09

A-22D-A09

Mounting plate S housing

List price: 6,70 €
Your price: ...
Add to Project List
A-22P-A44

A-22P-A44

Thermal contact fluid

List price: 2,80 €
Your price: ...
Add to Project List
A-22P-A45

A-22P-A45

Compression fitting, Stainless steel, G 1/4" (external thread) for 6 mm, with cutting ring

List price: 29,30 €
Your price: ...
Add to Project List

Thermowells

A-22P-A06

A-22P-A06

Thermowell Stainless steel, 50 mm, G 1/2", SW27

List price: 34,80 €
Your price: ...
Add to Project List
A-22P-A18

A-22P-A18

Thermowell Brass, 50 mm, R 1/2", SW22

List price: 17,30 €
Your price: ...
Add to Project List

Electrical accessory

A-22G-A01.1

A-22G-A01.1

Connection adapter flex conduit, M20x1.5, for cable gland 1x 6 mm
Multipack 10 pcs.

List price: 41,00 €
Your price: ...
Add to Project List
Product videos

Belimo Sensor Range

Play now Share via email
Details

Specifications

Electrical connection
Terminals
Measured values
Temperature
Output signal
Ni1000
Output signal passive temperature
Ni1000
Probe length
50 mm