3. Cijevni osjetnici (voda)

22PF-1UN-1



Learn more
Back to product category
22PF-1UN-1

22PF-1UN-1

Flow sensor, AC/DC 24 V, DN 150, FS 62.5 l/s, PN 16

List price
1.740,00 €
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
Cable
Measured values
  • Flow
  • Temperature
Output signal
  • BACnet
  • Modbus
  • MP-Bus
  • 0...10 V
Full Scale
62.5 l/s
Communication
  • BACnet MS/TP
  • Modbus RTU
  • MP-Bus
Output Voltage [Range]
1 x 0...10 V, 0.5...10 V, 2...10 V or user defined
Output signal active note
  • DC 0...10 V (factory setting), selectable via NFC
  • min. resistance 10 kΩ
Fluid
Water, water with glycol up to max. 60% vol.
Valve size
150 mm
Valve size
6 inch