2. Osjetnici/mjerači
  3. Cijevni osjetnici (voda)

22WDP-132



Learn more
Back to product category
22WDP-132

22WDP-132

Liquid differential pressure sensor, 0...2.5 bar, 0...36 psi, active, 4...20 mA

List price
571,00 €
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
A-22WP-A04

A-22WP-A04

Pipe connector, Brass, Pipe 6 mm to G 1/4" (external thread), Set of 2 pcs.

List price: 59,60 €
Your price: ...
Add to Project List
A-22WP-A06

A-22WP-A06

Pipe connector, Stainless steel, Pipe 6 mm to G 1/4" (external thread), Set of 2 pcs.

List price: 116,00 €
Your price: ...
Add to Project List
A-22WP-A08

A-22WP-A08

Pipe connector, Brass, Pipe 8 mm to G 1/4" (external thread), Set of 2 pcs.

List price: 60,50 €
Your price: ...
Add to Project List
A-22WP-A10

A-22WP-A10

Pipe connector, Stainless steel, Pipe 8 mm to G 1/4" (external thread), Set of 2 pcs.

List price: 137,00 €
Your price: ...
Add to Project List
A-22WP-A11

A-22WP-A11

Mounting bracket for 22WDP-.., Metal

List price: 22,70 €
Your price: ...
Add to Project List

Electrical accessory

EXT-MR-249184

EXT-MR-249184

Connecting cable, 1.5 m, for 22WP-.. / 22WDP-..

List price: 51,10 €
Your price: ...
Add to Project List
EXT-MR-249185

EXT-MR-249185

Connecting cable, 5 m, for 22WP-.. / 22WDP-..

List price: 55,60 €
Your price: ...
Add to Project List
Product videos

Belimo Sensor Range

Play now Share via email
Details

Specifications

Voltage AC/DC
DC 24 V
Electrical connection
Connector plug
Measured values
Differential pressure
Output signal
4...20 mA
Measuring range pressure
0...2.5 bar
Measuring range pressure
0...36 psi
Output Current [Range]
1x 4...20 mA, max. resistance 900 Ω