2. Pokretači
  3. Pokretači ventila

LV230A-TPC



Learn more
Back to product category
LV230A-TPC

LV230A-TPC

Globe valve actuator, 500 N, AC 100...240 V, Open/close, 3-point, 150 s, Stroke 15 mm, IP54, Terminals with cable

Kataloška cena
363,00 €
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
ZNV-C

ZNV-C

Spare coupling

List price: 20,00 €
Vaša cena: ...
Add to Project List

Electrical accessory

S2A-H

S2A-H

Auxiliary switch 2x SPDT add-on

List price: 152,00 €
Vaša cena: ...
Add to Project List
ZH24-1-A

ZH24-1-A

Stem heater for LV.., NV.., SV.. actuator

List price: 147,00 €
Vaša cena: ...
Add to Project List
Detalji

Specifikacije

Voltage AC/DC
AC 100...240 V
Power consumption (running)
2 W
Power consumption (holding)
1 W
Power Consumption For Wire Sizing
4 VA
Connection Supply Control
Terminals with cable 1 m, 3x 0.75 mm², Terminal 4 mm²
Force
500 N
Control type
  • Open/close
  • 3-point
Manual override
With push-button, can be locked
Stroke
15 mm
Running time (motor)
150 s / 15 mm
Protection category
IP54
Degree Of Protection NEMA
NEMA 2
Enclosure Type
UL Enclosure Type 2
Ambient Tempreture
0...50°C [32...122°F]