2. Pokretači
  3. Pokretači požarnih klapni

BFN230



Learn more
Back to product category
BFN230

BFN230

Fire damper actuator, 9 Nm, AC 230 V, Open/close, 60 s, 2x SPDT, IP54, Cable

Only available through manufacturers of fire dampers
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
ZA11-B

ZA11-B

Form fit insert 12/11 mm for BFL, BFN

List price: 10,30 €
Vaša cena: ...
Add to Project List
ZA11-B.1

ZA11-B.1

Form fit insert 12/11 mm for BFL, BFN
Multipack 50 pcs.

List price: 345,00 €
Vaša cena: ...
Add to Project List
ZKN1-B

ZKN1-B

Hand crank, 40 mm, for BFL, BFN, BEN, BEE

List price: 6,60 €
Vaša cena: ...
Add to Project List
ZKN1-B.1

ZKN1-B.1

Hand crank, 40 mm, for BFL, BFN, BEN, BEE
Multipack 100 pcs.

List price: 157,00 €
Vaša cena: ...
Add to Project List
ZKN2-B

ZKN2-B

Hand crank, 63 mm, for BFL, BFN, BEN, BEE

List price: 7,10 €
Vaša cena: ...
Add to Project List
ZKN2-B.1

ZKN2-B.1

Hand crank, 63 mm, for BFL, BFN, BEN, BEE
Multipack 100 pcs.

List price: 210,00 €
Vaša cena: ...
Add to Project List
ZSD-B.1

ZSD-B.1

Protective bag with wire
Multipack 100 pcs.

List price: 230,00 €
Vaša cena: ...
Add to Project List
ZSN-B

ZSN-B

Bracket for SN2-C7 for BFN/BFL, BEN/BEE, BFA

List price: 65,10 €
Vaša cena: ...
Add to Project List
ZZN12-B

ZZN12-B

Pointer 12x12 mm for BFL, BFN, BEN, BEE

List price: 6,00 €
Vaša cena: ...
Add to Project List
ZZN12-B.1

ZZN12-B.1

Pointer 12x12 mm for BFL, BFN, BEN, BEE
Multipack 100 pcs.

List price: 82,00 €
Vaša cena: ...
Add to Project List

Electrical accessory

BKN230-MOD

BKN230-MOD

Communication and power supply unit for fire damper actuators 230 V

List price: 471,00 €
Vaša cena: ...
Add to Project List
SN2-C7

SN2-C7

Auxiliary switch 2x SPDT

List price: 101,00 €
Vaša cena: ...
Add to Project List
SN2-C7/300

SN2-C7/300

Auxiliary switch 2x SPDT cable length 3 m

List price: 136,00 €
Vaša cena: ...
Add to Project List
SN2-C7/500

SN2-C7/500

Auxiliary switch 2x SPDT cable length 5 m

List price: 149,00 €
Vaša cena: ...
Add to Project List
ZST-BS

ZST-BS

Cable set with plug 0.5 m for communication and power supply unit

List price: 48,20 €
Vaša cena: ...
Add to Project List
Product videos

Fire damper actuators BFL and BFN

Play now Share via email

Advantages of motorised fire dampers

Play now Share via email

Fire protection scenarios

Play now Share via email
Detalji

Specifikacije

Voltage AC/DC
AC 230 V
Power consumption (running)
4.5 W
Power consumption (holding)
2 W
Power Consumption For Wire Sizing
9 VA
Auxiliary switches
2x SPDT
Connection Supply Control
Cable 1 m, 2x 0.75 mm², halogen-free
Connection Auxilary Switch
Cable 1 m, 6x 0.75 mm², halogen-free
Torque
9 Nm
Control type
Open/close
Direction Of Motion Motor
selectable by mounting L/R
Manual override
With position stop
Angle of rotation
95°
Running time (motor)
<60 s / 90°
Running time (fail-safe)
20 s
Mechanical interface
Form fit 12x12 mm, continuous hollow shaft