2. Senzori/merila
  3. Sobne jedinice

22RT-18-1



Learn more
Back to product category
22RT-18-1

22RT-18-1

Room sensor / Room operating unit Temperature active, NFC, 0...5 V, 0...10 V, 2...10 V, 4...20 mA, MP-Bus, Belimo Display App, PC, white, RAL 9003

Parts included: screws

This product is also available with your customised logo on the front.

Please contact your local Belimo representative for ordering.

Kataloška cena
92,90 €
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
System Integration

Current Documents
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
Belimo Assistant 2

Belimo Assistant 2

Service-Tool for wired and wireless setup, on-site operation and troubleshooting. Platform independent for Android, iOS and Windows

Available as a free download
LINK.10

LINK.10

Belimo Assistant Link Bluetooth and USB to NFC and MP-Bus converter
for configurable and communicative Belimo devices

List price: 438,00 €
Vaša cena: ...
Add to Project List
Product videos

Belimo Sensor Range

Play now Share via email
Detalji

Specifikacije

Voltage AC/DC
AC/DC 24 V
Electrical connection
Terminals
Measured values
Temperature
Output signal
  • 0...5 V
  • 0...10 V
  • 2...10 V
  • 4...20 mA
  • MP-Bus
Measuring range temperature
0...50°C [32...122°F]
Communication
MP-Bus
Display type
Belimo Display App