SRD230A
Rotary actuator, 16 Nm, AC 100...240 V, Open/close, 3-point, 20 s, IP54
- Kataloška cena
- 409,00 €
Choose an existing Project List to add this product:
Show all Projects Lists
You have no existing Project Lists.
Or create a new Project List to add this product:
Design data: Design data
- Downloads
- Dodaci
- Detalji
Downloads
Dodaci
Electrical accessory
Detalji
Specifikacije
- Voltage AC/DC
- AC 100...240 V
- Power consumption (running)
- 4.5 W
- Power consumption (holding)
- 1 W
- Power Consumption For Wire Sizing
- 8 VA
- Connection Supply Control
- Cable 1 m, 3x 0.75 mm²
- Torque
- 16 Nm
- Control type
-
- Open/close
- 3-point
- Manual override
- With push-button, can be locked
- Running time (motor)
- 20 s / 90°
- Protection category
- IP54
- Degree Of Protection NEMA
- NEMA 2
- Enclosure Type
- UL Enclosure Type 2
- Ambient Tempreture
- -30...50°C [-22...122°F]