2. Pokretači
  3. Pokretači ventila

SRF24A-S2



Learn more
Back to product category
SRF24A-S2

SRF24A-S2

Rotary actuator fail-safe NC, 20 Nm, AC/DC 24 V, Open/close, 75 s, 2x SPDT, IP54

Kataloška cena
545,00 €
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
5 W
Power consumption (holding)
2.5 W
Power Consumption For Wire Sizing
7.5 VA
Auxiliary switches
2x SPDT
Connection Supply Control
Cable 1 m, 2x 0.75 mm²
Connection Auxilary Switch
Cable 1 m, 6x 0.75 mm²
Torque
20 Nm
Control type
Open/close
Direction of rotation (fail-safe)
Deenergised NC, valve closed (A–AB = 0%)
Manual override
By means of hand crank and locking switch
Running time (motor)
75 s / 90°
Running time (fail-safe)
<20 s