Stavke u vašoj mapi za preuzimanje

Mapa za preuzimanje je prazna
Stavka/stavke u mapi za preuzimanje

!

HT24-SR-T

Rotary actuator for mixing valves, 10 Nm, AC/DC 24 V, 2...10 V, 140 s, IP40, Terminals

List price
304,00 €

Design data: Design data

  • Downloads
  • Accessories
  • Details
Downloads

Documentation

Tender texts

CAD / BIM

CAD data 3D

CADENAS

Accessories

Mechanical accessories

MS-NRA

Mounting kit for LK mixing valve

List price: 8,00 €
Your price: ...

MS-NRB

Mounting kit for Barberi mixing valves

List price: 8,40 €
Your price: ...

MS-NRC

Mounting kit for Honeywell/Centra DR..MA mixing valves

List price: 26,60 €
Your price: ...

MS-NRC1

Mounting kit for Honeywell/Centra DRU.. mixing valves

List price: 102,00 €
Your price: ...

MS-NRE

Mounting kit for mixing valves with 12 mm round shaft

List price: 13,60 €
Your price: ...

MS-NRE6

Mounting kit for ESBE mixing valves VRG/VRB/VRH

List price: 13,00 €
Your price: ...

MS-NRH

Mounting kit for Hora mixing valves

List price: 15,10 €
Your price: ...

MS-NRL

Mounting kit for Siemens/Landis&Stäfa mixing valves VCI/VBG/VBF

List price: 19,50 €
Your price: ...

MS-NRLA

Mounting kit for Lazzari mixing valves

List price: 63,80 €
Your price: ...

MS-NRLO

Mounting kit for Lovato mixing valves

List price: 10,20 €
Your price: ...

MS-NRS

Mounting kit for Satchwell MB mixing valves

List price: 29,00 €
Your price: ...

MS-NRSF

Mounting kit for Satchwell MBF mixing valves

List price: 46,70 €
Your price: ...
Details

Specifications

Angle of rotation
90
Control type
DC 2...10 V
Degree of protection
IP40
Electrical connection
Terminals
Fail-safe function
Non fail-safe
Movement type
Rotative
Power consumption (running)
1.5 W
Protection category
IP40
Running time
100...150 s
Running time (motor)
140 s / 90°
Torque
10 Nm
Voltage AC/DC
AC/DC 24 V