SR24A-MP-R
Rotary actuator (Retrofit), 20 Nm, AC/DC 24 V, MP-Bus, 2...10 V, 90 s (90...350 s), IP54, F03/F04/F05
- List price
- 405,00 €
Design data: Design data
- Downloads
- Accessories
- Details
Mechanical accessories
ZSF-08
Form fit adapter flat head, 8xØ17x57 mm (WxØxH), for SR..-R
ZSF-09
Form fit adapter flat head, 9xØ12x57 mm (WxØxH), for SR..-R
ZSF-10
Form fit adapter flat head, 10xØ17x57 mm (WxØxH), for SR..-R
ZSF-11
Form fit adapter flat head, 11xØ14x57 mm (WxØxH), for SR..-R
ZSF-14
Form fit adapter flat head, 14xØ18x57 mm (WxØxH), for SR..-R
ZSK-12
Form fit adapter wedge groove, Ø12x4x57 mm (ØxWxH), for SR..-R
ZSK-14
Form fit adapter wedge groove, Ø14x5x57 mm (ØxWxH), for SR..-R
ZSV-11-4K
Form fit adapter square, 11x11x57 mm (LxBxH, inside square), for SR..-R
Electrical accessories
Tools
ZK1-GEN
Connection cable 5 m, A: RJ11 6/4 ZTH EU, B: 6-pin for connection to service socket
ZK2-GEN
Connection cable 5 m, A: RJ11 6/4 ZTH EU, B: free wire end for connection to MP/PP terminal
ZTH EU
Service Tool, with ZIP-USB function, for parametrisable and communicative Belimo actuators / VAV controller and HVAC performance devices
Specifications
- Control type
-
- MP-Bus
- DC 2...10 V
- DC 0.5...10 V
- Degree of protection
- IP54
- Electrical connection
- Cable
- Fail-safe function
- Non fail-safe
- Movement type
- Rotative
- Power consumption (holding)
- 1.25 W
- Power consumption (running)
- 3.5 W
- Protection category
- IP54
- Running time
-
- 80...99 s
- 100...150 s
- >150 s
- adjustable
- Running time (motor)
- 90 s / 90°
- Running time motor variable
- 90...350 s
- Torque
- 20 Nm
- Voltage AC/DC
- AC/DC 24 V