Stavke u vašoj mapi za preuzimanje

Mapa za preuzimanje je prazna
Stavka/stavke u mapi za preuzimanje

!

SR24A-R

Rotary actuator (retrofit), 20 Nm, AC/DC 24 V, Otv./zatv., 3-tačkovno, 90 s, IP54, F03/F04/F05

List price
282,00 €

Design data: Design data

  • Downloads
  • Accessories
  • Details
Downloads

Documentation

Tender texts

CAD / BIM

Accessories

Mechanical accessories

ZSF-08

Form fit adapter flat head, 8xø17x57 mm (WxøxH), for SR..-R

List price: 54,20 €
Your price: ...

ZSF-09

Form fit adapter flat head, 9xø12x57 mm (WxøxH), for SR..-R

List price: 54,20 €
Your price: ...

ZSF-10

Form fit adapter flat head, 10xø17x57 mm (WxøxH), for SR..-R

List price: 54,20 €
Your price: ...

ZSF-11

Form fit adapter flat head, 11xø14x57 mm (WxøxH), for SR..-R

List price: 54,20 €
Your price: ...

ZSF-14

Form fit adapter flat head, 14xø18x57 mm (WxøxH), for SR..-R

List price: 54,20 €
Your price: ...

ZSK-12

Form fit adapter wedge groove, ø12x4x57 mm (øxWxH), for SR..-R

List price: 54,20 €
Your price: ...

ZSK-14

Form fit adapter wedge groove, ø14x5x57 mm (øxWxH), for SR..-R

List price: 54,20 €
Your price: ...

ZSV-08

Form fit adapter square, 8x8x57 mm (LxWxH), for SR..-R

List price: 54,20 €
Your price: ...

ZSV-09

Form fit adapter square, 9x9x57 mm (LxWxH), for SR..-R

List price: 54,20 €
Your price: ...

ZSV-10

Form fit adapter square, 10x10x57 mm (LxWxH), for SR..-R

List price: 54,20 €
Your price: ...

ZSV-11

Form fit adapter square, 11x11x57 mm (LxWxH), for SR..-R

List price: 54,20 €
Your price: ...

ZSV-11-4K

Form fit adapter square, 11x11x57 mm (LxBxH, inside square), for SR..-R

List price: 57,10 €
Your price: ...

ZSV-12

Form fit adapter square, 12x12x57 mm (LxWxH), for SR..-R

List price: 54,20 €
Your price: ...

ZSV-14

Form fit adapter square, 14x14x57 mm (LxWxH), for SR..-R

List price: 54,20 €
Your price: ...

Electrical accessories

P10000A

Feedback potentiometer 10 kΩ add-on

List price: 105,00 €
Your price: ...

P1000A

Feedback potentiometer 1 kΩ add-on

List price: 105,00 €
Your price: ...

P140A

Feedback potentiometer 140 Ω add-on

List price: 105,00 €
Your price: ...

P200A

Feedback potentiometer 200 Ω add-on

List price: 105,00 €
Your price: ...

P2800A

Feedback potentiometer 2.8 kΩ add-on

List price: 105,00 €
Your price: ...

P5000A

Feedback potentiometer 5 kΩ add-on

List price: 105,00 €
Your price: ...

P500A

Feedback potentiometer 500 Ω add-on

List price: 105,00 €
Your price: ...

S1A

Auxiliary switch 1 x SPDT add-on

List price: 64,60 €
Your price: ...

S2A

Auxiliary switch 2 x SPDT add-on

List price: 86,30 €
Your price: ...
Details

Specifications

Control type
  • Open/close
  • 3-point
Degree of protection
IP54
Electrical connection
Cable
Fail-safe function
Non fail-safe
Movement type
Rotative
Power consumption (holding)
0.2 W
Power consumption (running)
2.5 W
Protection category
IP54
Running time
80...99 s
Running time (motor)
90 s / 90°
Torque
20 Nm
Voltage AC/DC
AC/DC 24 V