Stavke u vašoj mapi za preuzimanje

Mapa za preuzimanje je prazna
Stavka/stavke u mapi za preuzimanje

!

SRFA-S2-R

Rotary actuator fail-safe (Retrofit) NC, 20 Nm, AC 24...240 V / DC 24...125 V, Otv./zatv., 75 s, 2 x SPDT, IP54, F03/F04/F05

List price
573,00 €

Design data: Design data

  • Downloads
  • Accessories
  • Details
Downloads

Documentation

Tender texts

CAD / BIM

Accessories

Mechanical accessories

ZSFF-08

Form fit adapter flat head, 8xØ17x55 mm (WxØxH), for SRF..-R

List price: 60,90 €
Your price: ...

ZSFF-09

Form fit adapter flat head, 9xØ12x55 mm (WxØxH), for SRF..-R

List price: 60,90 €
Your price: ...

ZSFF-10

Form fit adapter flat head, 10xØ17x55 mm (WxØxH), for SRF..-R

List price: 60,90 €
Your price: ...

ZSFF-11

Form fit adapter flat head, 11xØ14x55 mm (WxØxH), for SRF..-R

List price: 60,90 €
Your price: ...

ZSFF-14

Form fit adapter flat head, 14xØ18x55 mm (WxØxH), for SRF..-R

List price: 60,90 €
Your price: ...

ZSFK-12

Form fit adapter wedge groove, Ø12x4x55 mm (ØxWxH), for SRF..-R

List price: 60,90 €
Your price: ...

ZSFK-14

Form fit adapter wedge groove, Ø14x5x55 mm (ØxWxH), for SRF..-R

List price: 60,90 €
Your price: ...

ZSFV-08

Form fit adapter square, 8x8x55 mm (LxWxH), for SRF..-R

List price: 60,90 €
Your price: ...

ZSFV-09

Form fit adapter square, 9x9x55 mm (LxWxH), for SRF..-R

List price: 60,90 €
Your price: ...

ZSFV-10

Form fit adapter square, 10x10x55 mm (LxWxH), for SRF..-R

List price: 60,90 €
Your price: ...

ZSFV-11

Form fit adapter square, 11x11x55 mm (LxWxH), for SRF..-R

List price: 60,90 €
Your price: ...

ZSFV-12

Form fit adapter square, 12x12x55 mm (LxWxH), for SRF..-R

List price: 60,90 €
Your price: ...

ZSFV-14

Form fit adapter square, 14x14x55 mm (LxWxH), for SRF..-R

List price: 60,90 €
Your price: ...
Details

Specifications

Auxiliary switches
2 x SPDT
Control type
Open/close
Degree of protection
IP54
Electrical connection
Cable
Fail-safe function
Fail-safe
Movement type
Rotative
Power consumption (holding)
3.5 W
Power consumption (running)
7 W
Protection category
IP54
Running time
50...79 s
Running time (fail-safe)
<20 s
Running time (motor)
75 s / 90°
Torque
20 Nm
Voltage AC/DC
AC 24...240 V / DC 24...125 V