LRF24
Rotary actuator fail-safe NC, 4 Nm, AC/DC 24 V, Open/close, 75 s, IP54
- Kataloška cena
- 356,00 €
Choose an existing Project List to add this product:
Show all Projects Lists
You have no existing Project Lists.
Or create a new Project List to add this product:
Design data: Design data
- Downloads
- Detalji
Downloads
Detalji
Specifikacije
- Voltage AC/DC
- AC/DC 24 V
- Power consumption (running)
- 5 W
- Power consumption (holding)
- 2.5 W
- Power Consumption For Wire Sizing
- 7 VA
- Connection Supply Control
- Cable 1 m, 2x 0.75 mm²
- Torque
- 4 Nm
- Control type
- Open/close
- Direction of rotation (fail-safe)
- Deenergised NC, valve closed (A – AB = 0%)
- Manual override
- With hand crank, can be fixed in any position
- Running time (motor)
- 75 s / 90°
- Running time (fail-safe)
- <20 s
- Protection category
- IP54
- Ambient Tempreture
- -30...50°C [-22...122°F]