2. Ventili
  3. Leptir ventili

D665N



Learn more
Back to product category
D665N

D665N

Butterfly valve, 2-way, DN 65, Wafer types PN 6 / 10 / 16, ps 1600 kPa, Kvs 50 m³/h, Kvmax 170 m³/h, Fluid temperature -20...120°C [-4...248°F]

Kataloška cena
222,00 €
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
  • Actuator selection
  • Downloads
  • Dodaci
  • Product videos
  • Detalji
Actuator selection
Actuator parameters
Suitable actuators for Requesting actuators for D665N
Može se konfigurisati
Please select the required variant

Choose how the valve-actuator combination should be delivered

Would you like a pipe connector?
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
    Hydronic Schemes
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
    ZD6N-H100

    ZD6N-H100

    Lever for butterfly valves DN 25...100

    List price: 37,40 €
    Vaša cena: ...
    Add to Project List
    ZD6N-S100

    ZD6N-S100

    Worm gear for butterfly valves DN 25...100

    List price: 151,00 €
    Vaša cena: ...
    Add to Project List
    ZR-EXT-F05

    ZR-EXT-F05

    Valve neck extension for ball valve DN 65...150, for butterfly valves

    List price: 191,00 €
    Vaša cena: ...
    Add to Project List

    Electrical accessory

    ZR24-F05

    ZR24-F05

    Stem heater flange F05 (30 W)

    List price: 119,00 €
    Vaša cena: ...
    Add to Project List
    Product videos

    Butterfly valves and actuators

    Play now Share via email

    Butterfly valves for control applications

    Play now Share via email
    Detalji

    Specifikacije

    Pattern
    2-way
    kvs
    50 m³/h
    Fluid
    Water, water with glycol up to max. 50% vol.
    Flow temperature
    -20...120°C [-4...248°F]
    Flow characteristic {Tools}
    0...100%: S-form; 0...60%: equal percentage
    Leakage rate {Tools}
    Tight, leakage rate A