3. Loptasti regulacioni ventili

R6065W63-S8



Learn more
Back to product category
R6065W63-S8

R6065W63-S8

Characterised control valve, 2-way, DN 65, Flange, PN 16, ps 1600 kPa, Kvs 63 m³/h, Fluid temperature -10...120°C [14...248°F]

Kataloška cena
954,00 €
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
Suitable actuators for Requesting actuators for R6065W63-S8
Može se konfigurisati
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
    Hydronic Schemes
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
    ZR-EXT-F05

    ZR-EXT-F05

    Valve neck extension for ball valve DN 65...150, for butterfly valves

    List price: 191,00 €
    Vaša cena: ...
    Add to Project List

    Electrical accessory

    ZR24-F05

    ZR24-F05

    Stem heater flange F05 (30 W)

    List price: 119,00 €
    Vaša cena: ...
    Add to Project List
    Detalji

    Specifikacije

    Pattern
    2-way
    kvs
    63 m³/h
    Fluid
    Water, water with glycol up to max. 60% vol.
    Flow temperature
    -10...120°C [14...248°F]
    Differential pressure
    ∆pmax 400 kPa
    Close-off pressure
    690 kPa
    Differential pressure note
    200 kPa for low-noise operation
    Flow characteristic {Tools}
    Equal percentage
    Leakage rate {Tools}
    Air-bubble tight, leakage rate A
    Pipe connection
    Flange