CQD24A-T



Learn more
Back to product category
CQD24A-T

CQD24A-T

Rotary actuator (ZoneTight), 1 Nm, AC/DC 24 V, Open/close, 3-point, 15 s, IP40, Terminals

Kataloška cena
110,00 €
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
Z-ESCM

Z-ESCM

End stop clip, for CM.. / CH.. / CQ.. / CQK.. / KR.. / UM..
Multipack 20 pcs.

List price: 25,20 €
Vaša cena: ...
Add to Project List
ZCQ-C

ZCQ-C

End stop clip, for CQ.. actuator
Multipack 5 pcs.

List price: 10,50 €
Vaša cena: ...
Add to Project List
ZCQ-E

ZCQ-E

Spindle extension CQ

List price: 28,20 €
Vaša cena: ...
Add to Project List
ZCQ-W

ZCQ-W

Housing cover CQ, Colour: white (RAL 9010)

List price: 9,50 €
Vaša cena: ...
Add to Project List
Detalji

Specifikacije

Voltage AC/DC
AC/DC 24 V
Power consumption (running)
1 W
Power consumption (holding)
0.2 W
Power Consumption For Wire Sizing
1.5 VA
Connection Supply Control
Terminals 2.5 mm² (cable ø6.3...6.8 mm, 3-wire)
Control type
  • Open/close
  • 3-point
Protection category
IP40